Schematic Diagram in Word, PDF and DWG formats (1 page). For Base Models: Type 1: P1B1D002 - P1B1D396 and P1B1B001 - P1B1B590 without options PA or PY; Type 12, P1B2D002 - P1B2D396 with or without options PK, PR, PX; P1B2B001 - P1B2B414 w/o option PK or PR; P1B2B001 - P1B2B361 with option PK, PR, PX
Schematic Diagram in PDF and DWG formats (1 page).For Base Models: Type 1, P1B1D002 - P1B1D396 and P1B1B001 - P1B1B590 with option PY (Dual Motor 'OR') Type 12, P1B2D002 - P1B2D273 with option PY ; P1B2B001 - P1B2B180 with option PY (Dual Motor 'OR')
Schematic Diagram in PDF and DWG formats (1 page) For Base Models:Type 1, P1B1D002 - P1B1D396 and P1B1B001 - P1B1B590 with option PA (Dual Motor 'AND') Type 12, P1B2D002 - P1B2D273 with option PA ; P1B2B001 - P1B2B180 with option PA (Dual Motor 'AND')
Schematic Diagram in Word, PDF and DWG formats (1 page). For Base Models: Without Options PA, PK,PR, PX, or PY: Both 40°C and 50°C Rated: P1B3D088 - P1B3D114 ; P1B3B065 - P1B3B124With Options PK, PR, or PX: Both 40°C and 50°C Rated: P1B3D088 - P1B3D114 ; P1B3B065 - P1B3B124
Schematic Diagram in Word, PDF and DWG formats (1 page). For Base Models: Without Options PA, PK,PR, PX, or PY: Both 40°C and 50°C Rated: P1B3B41450°C Rated: P1B3D273 - P1B3D396; P1B3B156 - P1B3B361 With Options PK, PR, or PX: Both 40°C and 50°C Rated: P1B3B41450°C Rated: P1B3D211 - P1B3D396; P1B3B156 - P1B3B361
Schematic Diagram in Word, PDF and DWG formats (1 page). For Base Models: Without Options PA, PK,PR, PX, or PY: Both 40°C and 50°C Rated: P1B3B477-P1B3B590With Options PK, PR, or PX: Both 40°C and 50°C Rated: P1B3B477-P1B3B590
Schematic Diagram in Word, PDF and DWG formats (1 page). For Base Models: With Option PA:40°C Rated: P1B3D002-P1B3D074; P1B3D143-P1B3D169; P1B3B001-P1B3B052; P1B3B156-P1B3B180 50°C Rated: P1B3D002-P1B3D074; P1B3D143-P1B3D273; P1B3B001-P1B3B052
Schematic Diagram in Word, PDF and DWG formats (1 page). For Base Models: With Option PB:40°C Rated: P1B3D002-P1B3D074; P1B3D143-P1B3D169; P1B3B001-P1B3B052; P1B3B156-P1B3B180 50°C Rated: P1B3D002-P1B3D074; P1B3D143-P1B3D273; P1B3B001-P1B3B052
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.