3D Solid Model of Flange Kit for Models: CIMR-ZU2A0011FAA, CIMR-ZU2A0017FAA, CIMR-ZU4A0005FAA, CIMR-ZU4A0008FAA, CIMR-ZU4A0011FAA. Refer to Document EZZ021642 for Instructions
3D Solid Model of Flange Kit for Models: CIMR-ZU2A0024FAA, CIMR-ZU2A0031FAA, CIMR-ZU4A0014FAA, CIMR-ZU4A0021FAA, CIMR-ZU4A0027FAA. Refer to Document EZZ021642 for Instructions
3D Solid Model of Flange Kit for Models: CIMR-ZU2A0046FAA, CIMR-ZU2A0059FAA, CIMR-ZU4A0034FAA, CIMR-ZU4A0040FAA. Refer to Document EZZ021642 for Instructions
3D Solid Model of Flange Kit for Models: CIMR-ZU2A0075FAA, CIMR-ZU2A0088FAA, CIMR-ZU2A0114FAA, CIMR-ZU4A0052FAA, CIMR-ZU4A0065FAA, CIMR-ZU4A0077FAA, CIMR-ZU4A0096FAA. Refer to Document EZZ021642 for Instructions
3D Solid Model of Flange Kit for Models: CIMR-ZU2A0143FAA, CIMR-ZU2A0169FAA, CIMR-ZU2A2114FAA, CIMR-ZU2A0273FAA, CIMR-ZU4A0156FAA, CIMR-ZU4A0180FAA, CIMR-ZU4A0240FAA. Refer to Document EZZ021642 for Instructions
Solid Model: Z1000 Frame 1 for CIMR-ZU2A0011FAA, CIMR-ZU2A0017FAA, CIMR-ZU4A0005FAA, CIMR-ZU4A0008FAA, CIMR-ZU4A0011FAANote: Drawing displays the NEMA Type 1 Enclosure. Top and bottom covers of this drawing should be removed to convert to Open Type (IP00)
3D Solid Model in STEP format showing dimensions, mounting holes, cover removal, power terminals, and control terminals for NEMA 1/IP20 and Open Chassis (IP00)
Solid Model: Z1000 Frame 2 for CIMR-ZU2A0024FAA, CIMR-ZU2A0031FAA, CIMR-ZU4A0014FAA, CIMR-ZU4A0021FAA, CIMR-ZU4A0027FAANote: Drawing displays the NEMA Type 1 Enclosure. Top and bottom covers of this drawing should be removed to convert to Open Type (IP00)
3D Solid Model in STEP format showing dimensions, mounting holes, cover removal, power terminals, and control terminals for NEMA 1/IP20 and Open Chassis (IP00)
Solid Model: Z1000 Frame 3 for CIMR-ZU2A0046FAA, CIMR-ZU2A0059FAA, CIMR-ZU4A0034FAA, CIMR-ZU4A0040FAANote: Drawing displays the NEMA Type 1 Enclosure. Top and bottom covers of this drawing should be removed to convert to Open Type (IP00)
3D Solid Model in STEP format showing dimensions, mounting holes, cover removal, power terminals, and control terminals for NEMA 1/IP20 and Open Chassis (IP00)
Solid Model: Z1000 Frame 4 for CIMR-ZU2A0075FAA, CIMR-ZU2A0088FAA, CIMR-ZU2A0088FAA, CIMR-ZU4A0114FAA, CIMR-ZU4A0052FAA, CIMR-ZU4A0065FAA, CIMR-ZU4A0077FAA, CIMR-ZU4A0096FAANote: Drawing displays the NEMA Type 1 Enclosure. Top and bottom covers of this drawing should be removed to convert to Open Type (IP00)
3D Solid Model in STEP format showing dimensions, mounting holes, cover removal, power terminals, and control terminals for NEMA 1/IP20 and Open Chassis (IP00)
Solid Model: Z1000 Frame 5 for CIMR-ZU4A0124FAANote: Drawing displays the NEMA Type 1 Enclosure. Top and bottom covers of this drawing should be removed to convert to Open Type (IP00)
3D Solid Model in STEP format showing dimensions, mounting holes, cover removal, power terminals, and control terminals for NEMA 1/IP20 and Open Chassis (IP00)
Solid Model: Z1000 Frame 6A for CIMR-ZU2A0143FAA, CIMR-ZU2A0169FAA, CIMR-ZU2A0211FAA, CIMR-ZU4A0114FAA, CIMR-ZU4A156FAA, CIMR-ZU4A0180FAA, CIMR-ZU4A0240FAANote: Drawing displays the NEMA Type 1 Enclosure. Top and bottom covers of this drawing should be removed to convert to Open Type (IP00)
3D Solid Model in STEP format showing dimensions, mounting holes, cover removal, power terminals, and control terminals for NEMA 1/IP20 and Open Chassis (IP00)
Solid Model: Z1000 Frame 6B for CIMR-ZU2A0273FAANote: Drawing displays the NEMA Type 1 Enclosure. Top and bottom covers of this drawing should be removed to convert to Open Type (IP00)
3D Solid Model in STEP format showing dimensions, mounting holes, cover removal, power terminals, and control terminals for NEMA 1/IP20 and Open Chassis (IP00)
Solid Model: Z1000 Frame 7 for CIMR-ZU4A0302FAANote: Drawing displays the NEMA Type 1 Enclosure. Top and bottom covers of this drawing should be removed to convert to Open Type (IP00)
3D Solid Model in STEP format showing dimensions, mounting holes, cover removal, power terminals, and control terminals for NEMA 1/IP20 and Open Chassis (IP00)
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.