Input Output Options
Web Content Display
This array of option cards can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
Analog Inputs | A1000 | P1000 | U1000 | V1000 | V1000-4X | J1000 | G7 | D1000 | R1000 |
---|---|---|---|---|---|---|---|---|---|
Trim Potentiometer Provides a 5 kOhm potentiometer used as dropping resistor for maximum or minimum analog input trim. | X | X | |||||||
3-15 PSI Transducer Provides interface of 3 to 15 PSI pneumatic signal and generates a proportional 4 to 20 mADC output signal to the drive. | X | ||||||||
(13 Bit + Sign) Provides interface of 3 high resolution analog inputs to the drive. Signal levels (individually selectable): 0 to +/-10 VDC (20 kOhm), 4 to 20 mADC (250 Ohm). | X | X | X | ||||||
(14 Bit) Provides interface of 2 high resolution analog inputs to the drive. Signal levels (fixed): 1 channel, 0 to 10 VDC (20 kOhm), 1 channel, 4 to 20 mADC (250 Ohm). | X | ||||||||
Isolated (13 Bit + Sign or 14 Bit) Provides interface of 3 isolated, high resolution analog inputs to the drive. Signal levels (individually selectable): 0 to +/-10 VDC (20 kOhm) at 13 Bit + Sign, 0/4 to 20 mADC (250 Ohm) at 14 Bit. | X |
Digital Inputs | A1000 | P1000 | U1000 | V1000 | V1000-4X | J1000 | G7 | D1000 | R1000 |
---|---|---|---|---|---|---|---|---|---|
120VAC Interface Provides interface of 120 VAC control logic circuits to the drive. Used for digital inputs S1 to S8. | X | X | X | X | X | X | |||
(12 or 16 Bit) Provides interface of a 12 or 16 bit digital input (binary or BCD) to the drive. | X | X | |||||||
(8, 12, or 16 Bit) Provides interface of a 16 bit digital input (binary or BCD) speed reference to the drive. Signal type is selectable by parameter setting for: Binary 16 bit, 4 digit BCD Binary 12 bit, 3 digit BCD Binary 8 bit, 2 digit BCD | X |
Analog Outputs | A1000 | P1000 | U1000 | V1000 | V1000-4X | J1000 | G7 | D1000 | R1000 |
---|---|---|---|---|---|---|---|---|---|
4-20mA Terminal Board Complete terminal board that contains two 4 to 20 mA programmable analog outputs (instead of 0 to 10 VDC). All other I/O terminals are the same. | |||||||||
(8 Bit) This option provides 2 signals for remote metering of any two of the drive's "U1" monitors. Additive to the two standard analog outputs. Signal levels (fixed): 0 to 10 VDC (20 kOhm). | X | ||||||||
Isolated (11 Bit + Sign) This option provides 2 isolated signals for remote metering of any two of the drive's U1 parameters. These are in addition to the two standard analog outputs. Signal levels (individually selectable): 0 to +/-10VDC (20kOhm), 0 to 20mADC (500Ohm max), 4 to 20mADC (500Ohm max). | X | ||||||||
(11 Bit + Sign) Provides 2 signals for remote metering of any two of the drive's "U1" monitors. Additive to the two standard analog outputs. Signal levels (individually selectable): 0 to +/-10 VDC (20 kOhm). | X | X | X | X | X | X |
Digital Outputs | A1000 | P1000 | U1000 | V1000 | V1000-4X | J1000 | G7 | D1000 | R1000 |
---|---|---|---|---|---|---|---|---|---|
(2 Channels) Provides 2 additional digital outputs for use in monitoring the status outputs of the drive. Signal levels: 2 channels, Form C, 250 VAC, 30 VDC, 1 A. | X | ||||||||
(6 Channels) Provides 6 additional digital outputs for use in monitoring the status outputs of the drive. Signal levels: 2 channels of Form A, 250 VAC, 30 VDC, 1 A and 6 channels of PHC, 48 VDC, 50 mADC, Shared Common. | X | ||||||||
(8 Channels) Provides 8 additional digital outputs for use in monitoring the status outputs of the drive. Signal levels: 2 channels of Form A, 250 VAC, 30 VDC, 1 A and 6 channels of PHC, 48 VDC, 50 mA, Shared Common. | X | X | X | X |
Node: lr2
|