NEMA Premium
Features
Highlights:
- Variable Torque and 20:1 Constant Torque
- 1.0 Service Factor VFD
- Totally Encosed, Fan Cooled (except as noted)
- Marine Duty, IEEE45, USCG CFR46, IP54 Construction
- Class F MAXGUARD® insulation system (except as noted)
- Division 2 CSA Certification nameplate, for hazardous location; Class I, Groups A, B, C, D, Temperature Code T2B
- Internal and external epoxy paint
- Cast iron construction, foot-mounted
- Ball bearings (except as noted)
- UL Recognized and CSA Certified
- Three year warranty
Node: lr2
|