L1000E Drive
Breadcrumb
Navigation Menu
L1000E Drive
L1000E Drive
L1000E - YAIMOB
5 - 150 HP
For those Latin American customers who are familiar with L7 series product, we've introduced the next generation of that product, the L1000E, which is rated similarly to the L7.
Yaskawa has proven success of manufacturing and supplying drives to the elevator industry: an installed base of over 1,000,000 elevator drives installed and operational. The L1000E Drive Series is a dedicated drive for elevator applications suitable for both modernization projects and new installations exclusively in Latin America.
TemplateWeb
Mechanical-2D
Showing 1 to 10 of 11 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimensional Drawing: L1000E (Latin American Market), Frame Size 10, IP00 Enclosure DD.L1KE.FR10.IP00 781KB 1.7MBRev Date:03/21/2014 |
781KB
1.7MB |
03/21/2014 | |
Dimensional Drawing: L1000E (Latin American Market), Frame Size 11, IP00 Enclosure DD.L1KE.FR11.IP00 1.0MB 1.5MBRev Date:03/21/2014 |
1.0MB
1.5MB |
03/21/2014 | |
Dimensional Drawing: L1000E (Latin American Market), Frame Size 12, IP00 Enclosure DD.L1KE.FR12.IP00 1.0MB 1.6MBRev Date:03/21/2014 |
1.0MB
1.6MB |
03/21/2014 | |
Dimensional Drawing: L1000E (Latin American Market), Frame Size 2, IP00 Enclosure DD.L1KE.FR2.IP00 1.3MB 774KBRev Date:03/21/2014 |
1.3MB
774KB |
03/21/2014 | |
Dimensional Drawing: L1000E (Latin American Market), Frame Size 3, IP00 Enclosure DD.L1KE.FR3.IP00 778KB 1.3MBRev Date:03/21/2014 |
778KB
1.3MB |
03/21/2014 | |
Dimensional Drawing: L1000E (Latin American Market), Frame Size 4, IP00 Enclosure DD.L1KE.FR4.IP00 1.2MB 760KBRev Date:03/21/2014 |
1.2MB
760KB |
03/21/2014 | |
Dimensional Drawing: L1000E (Latin American Market), Frame Size 5, IP00 Enclosure DD.L1KE.FR5.IP00 1.3MB 832KBRev Date:03/21/2014 |
1.3MB
832KB |
03/21/2014 | |
Dimensional Drawing: L1000E (Latin American Market), Frame Size 6, IP00 Enclosure DD.L1KE.FR6.IP00 1.9MB 1.2MBRev Date:03/21/2014 |
1.9MB
1.2MB |
03/21/2014 | |
Dimensional Drawing: L1000E (Latin American Market), Frame Size 7, IP00 Enclosure DD.L1KE.FR7.IP00 752KB 1.6MBRev Date:03/21/2014 |
752KB
1.6MB |
03/21/2014 | |
Dimensional Drawing: L1000E (Latin American Market), Frame Size 8, IP00 Enclosure DD.L1KE.FR8.IP00 780KB 1.7MBRev Date:03/21/2014 |
780KB
1.7MB |
03/21/2014 | |
Showing 1 to 10 of 11 entries.