J1000 Drive

FAQs

Didn't find what you were looking for? Try
  Question Posted Date

Will DriveWizard Industrial be backward compatible?

01/04/2011

Where is the J1000 manufactured?

08/01/2008

What is the warranty determination for new product?

05/22/2014

What is RoHS?

08/18/2015

What is California's Proposition 65?

06/01/2020

What enclosure types are available for the J1000?

09/13/2012

What documentation ships with the J1000?

08/01/2008

What Control Methods does the J1000 offer?

08/01/2008

What CASE Software is available for the J1000?

08/01/2008

What are the J1000's ratings?

08/01/2008

What are the differences between J7 and J1000?

09/13/2012

Is the J1000 the same physical size as J7?

08/01/2008

Is the J1000 dual rated?

08/01/2008

Is the design life of the J1000 twice that of the J7?

08/01/2008

Is the Copy function available with the standard LED keypad on the J1000 Drive?

08/01/2008

In troubleshooting LF fault the manual says the output current has exceeded 5% imbalance. How can I calculate this imbalance?

04/01/2014

In Normal Duty mode, is the default carrier frequency higher than 2kHz?

08/01/2008

How do I save and recall parameter settings for User Initialization?

02/28/2013

Do we have a USB cable interface (instead of serial) for hookup to laptops for DriveWizardTM Plus?

08/01/2008

Does the J1000 replace the J7?

09/13/2012

Does the J1000 mount contactor-style, like the J7 did?

08/01/2008

Does the J1000 have dynamic braking capability?

09/13/2012

Does the J1000 have DWEZ capability?

08/01/2008

Does the J1000 have a removable terminal block with parameter copy capability, like the V1000?

09/13/2012

Does the J1000 have any network communications capability?

08/01/2008

Does J1000 have UL Listing for single phase?

08/01/2008

CPF00 -- Fault Code Description

06/20/2013

Are the digital outputs able to be inverted?

06/21/2013

Are J7 Options compatible with J1000?

09/13/2012

Are common multimeters able to measure the correct output voltage of the VFD?

04/01/2014

After installation of DriveWizard Plus on a Dell PC, the following Windows error is displayed when attempting to launch the application: The application failed to initialize properly (0xc000007b). Click on OK to terminate the application.

01/03/2011

SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!

Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.