
J1000 Drive
Features
Highlights:
- Open loop V/f control
- RoHS compliance
- Dual rating: Normal Duty and Heavy Duty
- Starting torque of 150% at 3 Hz
- Side-by-side installation due to patented hybrid heatsink
- Preferred parameter feature
- "One-touch" copy function with verify with 5-digit LED keypad
- Increased vibration resistance, from 20 Hz to 50 Hz (0.65G)
- 1 in 10,000 failure rate
- Swing PWM function to decrease noise at low carrier frequencies
- Pre-maintenance function
- Modbus communication
- Reduction in mechanical parts to increase MTBF
- Cooling fan replacement without tools
- MTBF: 28 years
- Short Circuit Current Rating (SCCR): 30kA rms symmetrical
- Built-in dynamic braking transistor
- Common programming with all other Yaskawa drives
Node: lr1
|