
J1000 Drive
Specifications
Item | Specification |
---|---|
Overload Capacity | 150% Overload for 60 sec. (Heavy Duty) 120% Overload for 60 sec. (Normal Duty) |
Output Frequency | 0~400 Hz |
Intermittent Load Capacity | 120% for 60 seconds |
Control Methods | Open Loop V/f Control Speed Range: 40:1 |
Protective Design | IP20/Protected Chassis |
Braking Transistor | Standard in all models |
Braking Torque | 20 - 40% increase with intelligent high flux braking function |
KEB Function | Uses mechanical energy to continue operation during momentary power failure, standard |
Overvoltage Function | Prevention function for food and beverage machine and other applications |
Maintenance | Elapsed timer assists in preventative maintenance for cooling fan, capacitors, and transistors Easily replaceable cooling fan |
Global Certification | CE, UL, cUL, RoHS |
Available I/O | (5) multi-function digital inputs (1) multi-function analog input (1) multi-function relay output (1) multi-function 0-10 Vdc analog output (1) speed potentiometer (optional) |
Network Communication | Optional: RS-232C, RS-422/485 MODBUS 38.4 kbps |
Keypad Operator | Standard LED 5 digit display |
Node: lr1
|