J1000 Drive

Keypads & Cables

This array of keypads can extend the flexibility and adaptability of Yaskawa AC drives.

Keypad Options Model Number & Mounting Location Installation Guide & Technical Manual
The LED Operator allows the drive to be operated from a remote location up to 3-meters. This option requires the RS232C Remote Interface (SI-232/J) to interface with the drive.
 
JVOP-182 Kit Contents:
Qty
Description
1
LED Operator
1
Installation Manual (TOBPC73060035)

Note: This option requires Installation Set A (EZZ020642A) for panel or door mounting and Remote Operator Cable (UWR0051 or UWR0052), each sold separately.
JVOP-182
RJ-45 port on SI-232/J
TOBPC73060035
UL Rated Remote Operator Kit
The existing J1000 and V1000 digital operator can not be used remotely. Instead a JVOP-182 operator must be used. Price includes a faceplate bezel with digital operator brackets and membrane to cover the operator cutout in the enclosure door, a 3-foot cable, a 10-foot cable, and a 1:1 template for cutting the necessary cutouts in the enclosure. Keypad can be removed after kit installation. Designed for use with the LED Operator JVOP-182 sold separately.
UUX000526 (Blank Membrane)
Connects to RJ45 port and mounts to enclosure door.

TOEPYEAOPT02

Keypad Template (UDM00236)

UUX000527 (Yaskawa Logo Membrane)
Connects to RJ45 port and mounts to enclosure door.
 
USB Copy Unit (Y-Stick) Model Number & Mounting Location Installation Guide & Technical Manual
The USB Copy Unit (Y-Stick) allows the drive to connect to the USB port on a PC. It can read, copy and verify drive parameter settings from one drive to another like drive. This option requires the RS232C Remote Interface (SI-232/JC) to interface with the drive.
 
JVOP-181 Kit Contents:
Qty
Description
1
USB Copy Unit (Y-Stick)
1
1 ft USB Cable to connect PC to Y-Stick
1
3 ft Cable with RJ-45 connector on both ends to connect Y-Stick to drive
1
Technical Manual (TOBPC73060025)

Driver: SP1824_001
Note: This driver is required to be installed on the PC before the Y-stick can be used.
JVOP-181
RJ-45 port on SI-232/JC
IG.V1000.01
TOBPC73060025

CopyUnitManager PC Software
CopyUnitManager is a PC software program that works along with the Y-Stick Copy Unit (JVOP-181) that allows the user to transfer and save parameter files from the Y-Stick to a PC and vice versa. The CopyUnitManager software can be used to save parameter files for a variety of drive sizes and parameter configurations. Simply configure the drive parameters, transfer them to the Y-Stick Copy Unit, then save them to your PC for backup or for quickly downloading multiple drives.

Download Software (5.9MB)

System Requirements

  • PC: PC/AT DOS/V Compatible machine
  • CPU: Pentium II Processor 2GHz, 3GHz or more recommended
  • Memory: 512MB, 1GB or more recommended
  • Hard Disk Capacity: More than 400MB
  • Operating System: WindowsXP SP2, Windows2000 SP4

 

Cables Model Number
Operator Cable, Remote
These cables are used to connect the Remote LED Digital Operator (JVOP-182). They are available in one (1) or three (3) meter lengths.
UWR0051 (1m),
UWR0052 (3m)
PC Interface Cable
This 6-foot cable interconnects the drive keypad port to the 9-pin communication port on a PC. It requires the RS232C Remote Interface (SI-232/JC), sold separately. This cable is used in conjunction with DriveWizard Plus software.
UWR00468-2