Energy Savings Predictor System Requirements
The following specs apply to both the Harmonics Estimator software and the Energy Savings Predictor software:
System Requirements:
- Computer with Intel® Core i3 or equivalent processor
- Microsoft® Windows® 10 or higher with latest updates
- 1GB or more recommended
- Minimum screen resolution of 1280 x 800 or higher recommended
- 200 MB of available disk space
- Mouse or other pointing device
- Inkjet or laser printer for printing of reports
- Email with Messaging Application Programming Interface (MAPI) to e-mail reports
- Internet connection to download software updates
- Ethernet, serial port or USB port
Node: lr2