EtherNet-IP
Breadcrumb
Navigation Menu
EtherNet-IP
EtherNet-IP
EtherNet-IP HVAC - YAI
-
EtherNet/IP is a popular, globally-used network capable of hundreds of nodes on one network.
-
EtherNet/IP (Ethernet Network Industrial Protocol), an ODVA protocol, is an Ethernet-based network capable of hundreds of nodes on one network. It is a widely popular Ethernet-based network used globally.
-
See how quickly and easily you can add a Yaskawa drive into Logix with our "60 second" video!
To simplify your Yaskawa drive integration into Logix, check out the instructional videos that we have regarding our free tools.
Overview
ODVA
Videos
See how quickly and easily you can add a Yaskawa drive into Logix with our "60 second" video!
To simplify your Yaskawa drive integration into Logix, check out the instructional videos that we have regarding our free tools.
TemplateWeb
EDS Files
Title/Number | File(s) | Rev Date | |
---|---|---|---|
EDS Files for SI-EN3 and SI-EN3/V Version 1.05. (UTC00028x with firmware VST800224/VST904100) EtherNet/IP for A1000, A1000 600V, P1000 and V1000 Drives EDS_AFD_SI-EN3_ENET_v1_05 429KBRev Date:08/19/2013
|
429KB
|
08/19/2013 | |
EDS Files for SI-EN3 and SI-EN3/V Version 1.06. (UTC00028x with firmware VST904101) EtherNet/IP for A1000, A1000HHP, iQpump1000, P1000, U1000, V1000, Z1000 and MV1000 Drives EDS_AFD_SI-EN3_ENET_v1_06 698KBRev Date:01/07/2015
|
698KB
|
01/07/2015 | |
EDS Files for SI-EN3 and SI-EN3/V Version 1.07. (UTC00028x with firmware VST904102) EtherNet/IP for A1000, A1000HHP, iQpump1000, P1000, U1000, V1000, Z1000 and MV1000 Drives EDS_AFD_SI-EN3_ENET_v1_07 4.1MBRev Date:12/17/2015
|
4.1MB
|
12/17/2015 | |
EDS Files for SI-EN3 and SI-EN3/V Version 1.08. (UTC00028x with firmware VST904103) EtherNet/IP for GA800, A1000, A1000HHP, iQpump1000, P1000, U1000, V1000, Z1000 and MV1000 Drives EDS_AFD_SI-EN3_ENET_v1_08 6.8MBRev Date:06/02/2020
|
6.8MB
|
06/02/2020 | |
EDS Files for SI-EN3 and SI-EN3/V Version 1.10. (UTC00028x with firmware VST904105) EtherNet/IP for GA800, GA500, HV600, A1000, A1000 600V, iQpump1000, P1000, U1000, V1000, Z1000, and MV1000 Drives EDS_AFD_SI-EN3_ENET_v1_10 6.6MBRev Date:09/08/2020
|
6.6MB
|
09/08/2020 | |