Drives

Products Products

Z1000 Drive

The Z1000 variable speed drive is designed for building automation applications such as fans, pumps, and cooling towers through 500HP. The Z1000 features an easy-to-read LCD keypad that provides Hand-Off-Auto interface and a real time clock.


Z1000 Bypass

The Z1000 Bypass Package is optimized with an Intelligent Bypass and advance BAS interface. The design sets a new benchmark for performance, benefits and quality. The Z1000 Bypass is BTL listed. The Z1000 Bypass Package is available in a NEMA 1 (uL Type 1), NEMA (uL Type 12), or NEMA 3R (uL Type 3R) enclosure.


Z1000 Configured

The Z1000 Configured package provides an Z1000 in a NEMA 1 (uL Type 1), NEMA 12 (uL Type 12), or NEMA 3R (uL Type 3R) enclosure, with space for several commonly used options, such as reactors, fuses, circuit breakers, etc.


Z1000 Redundant

The Z1000 Redundant Drive Package is engineered for use in critical HVAC building automation applications that require continuous reliable motor control.


Z1000U Matrix Drive

The Z1000U Matrix Drive incorporates matrix technology to directly convert input AC voltage to output AC voltage. The drive is ideally suited for HVAC applications providing extremely low harmonic distortion, energy savings and serviceability in a space-saving design.


Z1000U Matrix Bypass

The Z1000U Bypass package provides a Z1000U Matrix drive in a NEMA 1 or NEMA 3R enclosure with an input circuit breaker and a 2-contactor style bypass to allow motor operation from the drive or across the line.


Z1000U Matrix Configured

The Z1000U Configured package provides a Z1000U in a NEMA 1, or NEMA 3R enclosure, with space for several commonly used options, such as reactors, fuses, circuit breakers, etc.