Z1000 Configured

Dimensions & Weights

208V: NEMA 1 | NEMA 12 | NEMA 3R
480V: NEMA 1 | NEMA 12 | NEMA 3R


NEMA 1, 208V

Base Model Number NEMA 1
Nominal HP
Physical Dimensions (in.)
2D Drawing
H
W
D
Weight (lbs.)1
Z1C1D002
0.5
41.60
6.77
12.92
65
Z1C1D003
0.75
Z1C1D004
1
Z1C1D007
2
41.60
6.77
12.92
65
Z1C1D010
3
Z1C1D016
5
Z1C1D024
7.5
45.10
6.77
12.92
75
Z1C1D030
10
Z1C1D046
15
48.20
10.18
13.19
85
Z1C1D059
20
Z1C1D074
25
52.80
12.68
14.20
150
Z1C1D088
30
155
Z1C1D114
40
160
Z1C1D143
50
49.09
28.41
20.87
360
Z1C1D169
60
370
Z1C1D211
75
49.09
28.41
20.87
385
Z1C1D273
100
450
Z1C1D343
125
84
41.5
34
1150
Z1C1D396
150
1300
1This data represents the drive weight only, not shipping weight.

Back to Top


NEMA 1, 480V

Base Model Number NEMA 1
Nominal HP
Physical Dimensions (in.)
2D Drawing
H
W
D
Weight (lbs.)1
Z1C1B001
0.5 & 0.75
41.60
6.77
12.92
65
Z1C1B002
1
Z1C1B003
2
Z1C1B004
3
41.60
6.77
12.92
65
Z1C1B007
5
Z1C1B011
7.5
Z1C1B014
10
45.10
6.77
12.92
75
Z1C1B021
15
Z1C1B027
20
Z1C1B034
25
48.20
10.18
13.19
85
Z1C1B040
30
Z1C1B52L
40
Z1C1B052
40
52.80
12.68
14.20
150
Z1C1B065
50
155
Z1C1B077
60
52.80
12.68
14.20
160
Z1C1B096
75
180
Z1C1B124
100
42.79
25.80
16.06
240
Z1C1B156
125
49.09
28.41
20.87
355
Z1C1B180
150
385
Z1C1B240
200
450
Z1C1B302
250
84.16
41.26
33.94
1150
Z1C1B361
300
84
42
34
1300
Z1C1B414
350
1400
Z1C1B477
400
92
41.5
32
1500
Z1C1B590
500
1600
1This data represents the drive weight only, not shipping weight.

Back to Top


NEMA 12, 208V

Base Model Number NEMA 12
Nominal HP
Physical Dimensions (in.)
2D Drawing
H
W
D
Weight (lbs.) 1
Z1CBD002
0.5
29
18
18
140
Z1CBD003
0.75
Z1CBD004
1
Z1CBD007
2
Z1CBD010
3
Z1CBD016
5
Z1CBD024
7.5
35
20.5
18
200
Z1CBD030
10
Z1CBD046
15
40
25.5
17.5
260
Z1CBD059
20
Z1CBD074
25
Z1CBD088
30
51
33
23
395
Z1CBD114
40
465
Z1CBD143
50
84
41.5
34
800
Z1CBD169
60
910
Z1CBD211
75
910
Z1CBD273
100
1150
Z1CBD343
125
1200
Z1CBD396
150
1250
1This data represents the drive weight only, not shipping weight.

Back to Top


NEMA 12, 480V

Base Model Number NEMA 12
Nominal HP
Physical Dimensions (in.)
2D Drawing
H
W
D
Weight (lbs.) 1
Z1CBB001
0.5 & 0.75
29.00
18
18
140
Z1CBB002
1
Z1CBB003
2
Z1CBB004
3
Z1CBB007
5
Z1CBB011
7.5
Z1CBB014
10
35
20.5
18
200
Z1CBB021
15
Z1CBB027
20
Z1CBB034
25
40
25.5
17.5
260
Z1CBB040
30
Z1CBB52L
40
Z1CBB052
40
Z1CBB065
50
Z1CBB077
60
51
33
23
435
Z1CBB096
75
465
Z1CBB124
100
505
Z1CBB156
125
84
41.5
32.5
795
Z1CBB180
150
895
Z1CBB240
200
895
Z1CBB302
250
1100
Z1CBB361
300
1200
Z1CBB414
350
1250
Z1CBB477
400
92
41.5
32
1500
Z1CBB590
500
1600
1This data represents the drive weight only, not shipping weight.

Back to Top


NEMA 3R, 208V

Base Model Number NEMA 3R
Nominal HP
Physical Dimensions (in.)
2D Drawing
H
W
D
Weight (lbs.) 1
Z1C3D002
0.5
29.0
21.3
21.4
140
Z1C3D003
0.75
Z1C3D004
1
Z1C3D007
2
Z1C3D010
3
Z1C3D016
5
Z1C3D024
7.5
35.1
23.9
21.4
200
Z1C3D030
10
Z1C3D046
15
40.1
28.8
21.4
200
Z1C3D059
20
Z1C3D074
25
Z1C3D088
30
51.1
39
21.4
395
Z1C3D114
40
465
Z1C3D143
50
92
41.3
50.7
800
Z1C3D169
60
910
Z1C3D211
75
910
Z1C3D273
100
1150
Z1C3D343
125
1200
Z1C3D396
150
1250
1This data represents the drive weight only, not shipping weight.

Back to Top


NEMA 3R, 480V

Base Model Number NEMA 3R
Nominal HP
Physical Dimensions (in.)
2D Drawing
H
W
D
Weight (lbs.)1
Z1C3B001
0.5 & 0.75
29
21.3
21.4
140
Z1C3B002
1
Z1C3B003
2
Z1C3B004
3
Z1C3B007
5
Z1C3B011
7.5
Z1C3B014
10
35.1
23.9
21.4
200
Z1C3B021
15
Z1C3B027
20
Z1C3B034
25
40.1
28.8
21.4
260
Z1C3B040
30
Z1C3B52L
40
Z1C3B052
40
Z1C3B065
50
51.1
39
21.4
375
Z1C3B077
60
435
Z1C3B096
75
465
Z1C3B124
100
505
Z1C3B156
125
92
41.3
50.7
795
Z1C3B180
150
895
Z1C3B240
200
895
Z1C3B302
250
1100
Z1C3B361
300
92
41.3
46.6
1200
Z1C3B414
350
1250
Z1C3B477
400
93.4
66.3
43.5
1700
Z1C3B590
500
1900
1This data represents the drive weight only, not shipping weight.

Back to Top