Z1000U Matrix Drive

Specifications & Features

Additional specifications can be found within the Z1000U User Manual (Doc No. TOEPC71063610) under the Specifications section.

Feature Highlights

  • Low input distortion across a wide load and speed range
  • IEEE-519 Compliant (<5% THD)
  • Eco-Mode to achieve near across-the-line THD
  • High Efficiency Design provides extra energy savings as compared to other low harmonic solutions
  • Near Unity True Power Factor at full load
  • 0.98 Displacement Power Factor throughout entire load and speed range
  • Integrated Input Fusing provides 100kA SCCR
  • Integrated C2 EMC Filter
  • Compact Design
  • High Reliability with an MTBF of 28 Years
  • Embedded BACnet communications (BTL Certified)
  • Embedded real time clock for event stamping
  • High Carrier Frequency (Low Motor Noise) Capability
  • 0-400 Hz Output Frequency
  • 120% Overload for 60 Seconds
  • Motor Auto-tuning
  • Multi-language LCD display, with Hand/Off/Auto and Copy function
  • DriveWizard® HVAC Software
  • Embedded Timer Functions for Starting, Stopping and Speed Changes
  • Start into spinning load (speed search)
  • Both Induction and Permanent Magnet Motor Control
     
Item
Specification
Available Packages Bypass, Configured
Enclosures

Open Type / IP00 : 10-100 HP 208V - 240V, 380V - 480V; 7.5 - 350HP.
NEMA 1 Kit

Ambient Operating Temperature

IP00/Open Type enclosure: -10°C to +50°C (14°F to 122°F)

Global Certification UL, CSA, CE, RoHS
Standard I/O Multi-Function Digital Inputs: 8
Multi-Function Analog Inputs: 3
Multi-Function Relay Output: 3
Multi-Function 0-10 Vdc Analog Outputs: 2
Fault Relay: 1
Network Communications Embedded BACnet communications
Metasys N2
Siemens Apogee FLN and Modbus/Memobus
Optional: LonWorks and EtherNet / IP