E7 Drive
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Leg Stand Mounting Option Dimensions DD.AFD.200.01 722KB 1.2MBRev Date:09/16/2009 |
722KB 1.2MB | 09/16/2009 | |
Dimension Drawing for E7 drive Frame Size 1 NEMA Type 1/IP20 and IP00 for CIMR-E7U20P4 to 22P2 and 40P4 to 41P5 DD.E7.FR1.N1.01 100KB 650KBRev Date:06/06/2005 |
100KB 650KB | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 10 IP00 (for CIMR-E7U2055 to 2075, 4075 to 4090) DD.E7.FR10.IP00.01 1.4MB 220KBRev Date:06/06/2005 |
1.4MB 220KB | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 10 NEMA Type 1/IP20 (for CIMR-E7U2055, 2075, 4075 and 4090 DD.E7.FR10.N1.01 199KB 1.2MBRev Date:06/06/2005 |
199KB 1.2MB | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 11 IP00 (for CIMR-E7U2090, 4110 to 4132) DD.E7.FR11.IP00.01 242KB 2.7MBRev Date:06/06/2005 |
242KB 2.7MB | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 11 NEMA Type 1/IP20 for CIMR-E7U2090, 4110 and 4132 DD.E7.FR11.N1.01 226KB 2.8MBRev Date:06/06/2005 |
226KB 2.8MB | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 12 IP00 (for CIMR-E7U2110) DD.E7.FR12.IP00.01 3.0MB 236KBRev Date:06/06/2005 |
3.0MB 236KB | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 13 IP00 for CIMR-E7U4160 DD.E7.FR13.IP00.01 3.1MB 238KBRev Date:07/10/2007 |
3.1MB 238KB | 07/10/2007 | |
Dimension Drawing for E7 drive Frame Size 13 NEMA Type 1/IP20 for CIMR-E7U4160 DD.E7.FR13.N1.01 231KB 3.1MBRev Date:07/10/2007 |
231KB 3.1MB | 07/10/2007 | |
Dimension Drawing for E7 drive Frame Size 14 IP00 (for CIMR-E7U4185 and 4220) DD.E7.FR14.IP00.01 229KB 3.0MBRev Date:06/06/2005 |
229KB 3.0MB | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 14 NEMA Type 1/IP20 for CIMR-E7U4185 and 4220 DD.E7.FR14.N1.01 222KB 5.5MB 1.3MBRev Date:08/01/2008 |
222KB 5.5MB 1.3MB | 08/01/2008 | |
Dimension Drawing for E7 drive Frame Size 15 IP00 (for CIMR-E7U4300) DD.E7.FR15.IP00.01 300KB 4.1MBRev Date:06/06/2005 |
300KB 4.1MB | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 15 NEMA Type 1/IP20 for CIMR-E7U4300 DD.E7.FR15.N1.01 8.6MB 309KB 2.0MBRev Date:08/01/2008 |
8.6MB 309KB 2.0MB | 08/01/2008 | |
Dimension Drawing for E7 drive Frame Size 2 NEMA Type 1/IP20 and IP00 (for CIMR-E7U23P7 to 25P5, 42P2 to 45P5) DD.E7.FR2.N1.01 131KB 736KBRev Date:06/06/2005 |
131KB 736KB | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 3A NEMA Type 1/IP20 and IP00 (for CIMR-E7U27P5, 47P5 to 4011) DD.E7.FR3A.N1.01 857KB 932KBRev Date:06/06/2005 |
857KB 932KB | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 3B NEMA Type 1/IP20 and IP00 (for CIMR-E7U2011) DD.E7.FR3B.N1.01 141KB 928KBRev Date:06/06/2005 |
141KB 928KB | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 4A NEMA Type 1/IP20 and IP00 (for CIMR-E7U2015, 4018) DD.E7.FR4A.N1.01 799KB 119KBRev Date:06/06/2005 |
799KB 119KB | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 4B NEMA Type 1/IP20 and IP00 (for CIMR-E7U4015) DD.E7.FR4B.N1.01 119KB 1.3MBRev Date:06/06/2005 |
119KB 1.3MB | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 4C NEMA Type 1/IP20 and IP00 (for CIMR-E7U2018) DD.E7.FR4C.N1.01 120KB 823KBRev Date:06/06/2005 |
120KB 823KB | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 5 IP00 (for CIMR-E7U2022) DD.E7.FR5.IP00.01 114KB 744KBRev Date:06/06/2005 |
114KB 744KB | 06/06/2005 | |