E7 Drive
Breadcrumb
Navigation Menu
E7 Drive
E7 Drive
E7 Drive - YAI
1/2 - 500HP
The E7 Drive was designed exclusively for Commercial HVAC applications. All features were designed for this purpose, including Building Automation communications.
Metasys N2, APOGEE FLN and Modbus were embedded. EtherNet/IP, Modbus TCP/IP and LonWorks were plug-in options. The drive was plenum rated for variable torque applications. Anti-windmilling, motor preheat, energy-savings, and PI setpoint control were standard. Many options were available.
TemplateWeb
Mechanical-2D
Showing 21 to 38 of 38 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing for E7 drive Frame Size 5 NEMA Type 1/IP20 (for CIMR-E7U2022) DD.E7.FR5.N1.01 640KB 104KBRev Date:06/06/2005
|
640KB
104KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 6A NEMA Type 1/IP20 (for CIMR-E7U2030) DD.E7.FR6A.N1.01 802KB 132KBRev Date:06/06/2005
|
802KB
132KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 6B NEMA Type 1/IP20 for CIMR-E7U4024 and 4030 DD.E7.FR6B.N1.01 858KB 754KBRev Date:06/06/2005
|
858KB
754KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 7 IP00 for CIMR-E7U2037 DD.E7.FR7.IP00.01 181KB 1.2MBRev Date:06/06/2005
|
181KB
1.2MB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 7 NEMA Type 1/IP20 for CIMR-E7U2037 DD.E7.FR7.N1.01 1.0MB 167KBRev Date:06/06/2005
|
1.0MB
167KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 8 IP00 for CIMR-E7U2045 DD.E7.FR8.IP00.01 182KB 1.2MBRev Date:06/06/2005
|
182KB
1.2MB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 8 NEMA Type 1/IP20 for CIMR-E7U2045 DD.E7.FR8.N1.01 1.0MB 169KBRev Date:06/06/2005
|
1.0MB
169KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 9A NEMA Type 1/IP20 (for CIMR-E7U4037) DD.E7.FR9A.N1.01 840KB 133KBRev Date:06/06/2005
|
840KB
133KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 9B NEMA Type 1/IP20 (for CIMR-E7U4045 and 4055) DD.E7.FR9B.N1.01 133KB 812KBRev Date:06/06/2005
|
133KB
812KB |
06/06/2005 | |
Dimension Drawings for E7 Drives, Containing all Frame Sizes for N1 and IP00 Enclosures DD.E7.FRXX.XXXX.XX 6.5MBRev Date:05/11/2010
|
6.5MB
|
05/11/2010 | |
E7N Dimension Drawing DD.E7N.203.01 223KB 183KB 348KBRev Date:05/28/2008 |
223KB
183KB 348KB |
05/28/2008 | |
E7N Dimension Drawing DD.E7N.255.01 568KB 203KB 231KBRev Date:12/08/2008 |
568KB
203KB 231KB |
12/08/2008 | |
Dimensions S5516 E7 Nema 1 208/240V 0.5-25hp 480V 0.5-30hp, 20P4 thru 20181A, 40P4 thru 4018 S5516 80KB 427KB 1.1MBRev Date:09/20/2004
|
80KB
427KB 1.1MB |
09/20/2004 | |
Dimensions S5517 E7 Nema 1 208/240V 30-40hp 480V 40-100hp, 2022 thru 2030, 4030 thru 4055 S5517 248KB 1.2MB 204KBRev Date:10/01/2004
|
248KB
1.2MB 204KB |
10/01/2004 | |
Dimensions S5518 E7 Protected Chassis 208V 50-150hp 230V 50-150hp 480V 125-250hp, 2037 thru 2110, 4075 thru 4160 S5518 535KB 73KB 266KBRev Date:09/05/2002
|
535KB
73KB 266KB |
09/05/2002 | |
Dimensions S5519 E7 Protected Chassis 480V 300-500hp, 4185 thru 4300 S5519 955KB 1009KB 89KBRev Date:09/05/2002
|
955KB
1009KB 89KB |
09/05/2002 | |
Dimension for Remote Mounted Digital Operator Cutout for F7, G7, P7, E7 drives UDM00120 287KB 0KB 90KBRev Date:08/14/2009
|
287KB
0KB 90KB |
08/14/2009 | |
Digital Operator Cutout Template UDM00201 115KB 92KB 0KBRev Date:03/03/2007
|
115KB
92KB 0KB |
03/03/2007 | |
Showing 21 to 38 of 38 entries.