Products

E7C Drive Configured

1/2 - 500 HP
The E7C Configured package provided an E7 drive in a NEMA 1 or NEMA 12 enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc.
The E7C had embedded communications for the popular building automation protocols, Johnson Controls Metasys® N2 and Siemens APOGEE™FLN, as well as Modbus. Optional LonWorks®, EtherNet/IP and Modbus TCP/IP interface cards were available.
Manuals
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Installation Guide for E7 Drive Wiring IG.E7.03![]() Rev Date:10/18/2007
|
![]() | 10/18/2007 | |
Installation Guide for Making Yaskawa Drives Conform with the EMC Directive IG.EZZ006543![]() Rev Date:04/03/2002
|
![]() | 04/03/2002 | |
Specification Section 15172 Variable Frequency Drives SG.E7.01![]() Rev Date:07/18/2007
|
![]() | 07/18/2007 | |
E7 Drive User Manual TM.E7.01![]() Rev Date:08/01/2008
|
![]() | 08/01/2008 | |
E7 Drive Programming Manual TM.E7.02![]() Rev Date:08/01/2008
|
![]() | 08/01/2008 | |
Arc Flash and PPE Manual Supplement TOEPYAISUP10![]() Rev Date:03/15/2018
|
![]() | 03/15/2018 | |