E7S Slim Configured
Breadcrumb
Navigation Menu
E7S Slim Configured
E7S Slim Configured
E7S Slim Configured Drive - YAI
1-100 HP
The E7S Slim Configured drive provided an E7 in a NEMA 1 enclosure included as standard an input disconnect, with space for several commonly used options, such as reactors, input filters, circuit breakers, etc. The versatile slim enclosure met the space requirements of end users and OEMs, yet had the flexibility to meet the varying requirements of specifying engineers and HVAC designers.
The E7S had embedded communications for the popular building automation protocols, Johnson Controls Metasys® N2 and Siemens APOGEE™ FLN, as well as Modbus. An optional LonWorks® interface card, EtherNet/IP, BACnet were also available.
TemplateWeb
Manuals
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Installation Guide for E7 Drive Wiring IG.E7.03 1019KBRev Date:10/18/2007
|
1019KB
|
10/18/2007 | |
Installation Guide for Making Yaskawa Drives Conform with the EMC Directive IG.EZZ006543 353KBRev Date:04/04/2002
|
353KB
|
04/04/2002 | |
Specification Section 15172 Variable Frequency Drives SG.E7.01 101KBRev Date:07/18/2007
|
101KB
|
07/18/2007 | |
E7 Drive User Manual TM.E7.01 5.1MBRev Date:08/01/2008
|
5.1MB
|
08/01/2008 | |
E7 Drive Programming Manual TM.E7.02 1.8MBRev Date:08/01/2008
|
1.8MB
|
08/01/2008 | |