HV600 Drive
Breadcrumb
Navigation Menu
HV600 Drive
HV600 Drive
HV600 Drive - YAIMOB
3-250 HP
The HV600 variable frequency drive (VFD) are designed for use in HVAC (building automation) applications that require reliable system control. The HV600 is available in several enclosure configurations including IP20/UL Type 1, IP55/UL Type 12, and IP20/Protected Chassis protection classes. Every HV600 comes with HVAC application-specific software presets, a Hand-Off-Auto LCD keypad, a high-visibility Status Ring for quick visual indication of drive status, and a real time clock for system accuracy.
3-75 HP IP55/UL Type 12 With Integrated Disconnect Switch
The HV600 IP55/UL Type 12 Drive with Disconnect Switch offers all the features and benefits of the standard HV600 IP55/UL Type 12 and adds an integrated disconnect switch to save you time, money, and space in your installations.
For more product packages, see HV600 Narrow Bypass, HV600 Enclosed Bypass, HV600 Narrow Configured, or HV600 Enclosed Configured.
TemplateWeb
Sales Literature
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Brochure: HV600 HVAC Drives for Fan and Pump Applications BL.HV600.01 2.6MBRev Date:06/01/2023
|
2.6MB
|
06/01/2023 | |
Catalog for HV600 Family of Drives CA.HV600.01 7.8MBRev Date:10/10/2023
|
7.8MB
|
10/10/2023 | |
Data Sheet: HV600 Variable Frequency Drives for HVAC Building Automation DT.HV600.01 403KBRev Date:10/20/2022 |
403KB
|
10/20/2022 | |
HV600 Single-Phase Input Ratings DT.HV600.02 286KBRev Date:02/01/2023 |
286KB
|
02/01/2023 | |
Flyer: HV600 Variable Frequency Drive for HVAC Building Automation FL.HV600.01 309KBRev Date:10/20/2022 |
309KB
|
10/20/2022 | |
Flyer: HV600 UL Type 12 VFD Solutions FL.HV600.03 1.3MBRev Date:06/01/2023
|
1.3MB
|
06/01/2023 | |