Z1000 Bypass
Breadcrumb
Navigation Menu
Z1000 Bypass
Z1000 Bypass
Z1000 Bypass - YAI
1 - 500 HP HVAC-Specific AC Drive with 2 or 3 Contactor Bypass
The Z1000 Bypass Package is optimized with an Intelligent Bypass and advance BAS interface. The design sets a new benchmark for performance, benefits and quality. The Z1000 Bypass is BTL listed, view listing.
The Intelligent Bypass, when enabled, can transfer the motor across the line when the application requires 60Hz. Most HVAC systems require 60Hz at peak demand (Summer months – daytime), which will utilize the intelligent bypass function. Removing the drive at 60 Hz saves energy and removes harmonics at worse case conditions.
TemplateWeb
Core Manuals
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Z1000 Bypass EtherNet/IP Single and Dual-Port Option Technical Manual SIEPYAICOM22 4.0MBRev Date:08/24/2016
|
4.0MB
|
08/24/2016 | |
Z1000 Bypass Modbus TCP/IP Single and Dual-Port Option SIEPYAICOM23 3.9MBRev Date:08/24/2016
|
3.9MB
|
08/24/2016 | |
Yaskawa Z1000 Bypass Option Dual-Port Profinet SI-EP3 Technical Manual SIEPYAICOM25 3.8MBRev Date:08/24/2016
|
3.8MB
|
08/24/2016 | |
Yaskawa Z1000 Bypass Option-LONWORKS SI-W3 Technical Manual SIEPYAICOM26 2.9MBRev Date:08/24/2016
|
2.9MB
|
08/24/2016 | |
Z1000 Bypass AC Drive Technical Manual for HVAC Fan and Pump SIEPYAIZ1B01 29.7MBRev Date:02/28/2019
|
29.7MB
|
02/28/2019 | |