Z1000 Configured
Breadcrumb
Navigation Menu
Z1000 Configured
Z1000 Configured
Z1000 Configured - YAI
1 - 500 HP HVAC-Specific AC Drive with Disconnect Switch
The Z1000 Configured package provides a Z1000 Drive in a NEMA 1 (uL Type 1), NEMA 12 (uL Type 12), or NEMA 3R (uL Type 3R) enclosure, with space for several commonly used options, such as reactors, fuses, circuit breakers, etc. The Z1000 Configured has been designed for flexibility in providing the features and options commonly demanded by HVAC control designers. The Z1000 Configured is BTL listed, view listing.
This Configured package is designed for tough environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
The Z1000 Configured supports a variety of communication protocols. Input "non-fused" disconnect is standard.
TemplateWeb
Electrical
Showing 11 to 17 of 17 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic Diagram for Z1000 Configured, Type 3R, Wall Mount Cabinet W4 and Floor Mount Cabinet F1 without Heat Sink Fans - with Option PA DS.Z1C3.06 171KB 500KB 414KBRev Date:03/28/2014 |
171KB
500KB 414KB |
03/28/2014 | |
Schematic Diagram for Z1000 Configured, Type 3R, Floor Mount Cabinet F1 with Heat Sink Fans - with Option PA DS.Z1C3.07 512KB 431KB 177KBRev Date:03/28/2014 |
512KB
431KB 177KB |
03/28/2014 | |
Schematic Diagram for Z1000 Configured, Type 3R, Floor Mount Cabinet F2 - with Option PA DS.Z1C3.08 171KB 415KB 502KBRev Date:03/28/2014 |
171KB
415KB 502KB |
03/28/2014 | |
Schematic Diagram for Z1000 Configured, Type 3R, Wall Mount Cabinets W1 thru W3 - with Option PY DS.Z1C3.09 178KB 509KB 429KBRev Date:03/28/2014 |
178KB
509KB 429KB |
03/28/2014 | |
Schematic Diagram for Z1000 Configured, Type 3R, Wall Mount Cabinet W4 and Floor Mount Cabinet F1 without Heat Sink Fans - with Option PY DS.Z1C3.10 513KB 180KB 435KBRev Date:03/28/2014 |
513KB
180KB 435KB |
03/28/2014 | |
Schematic Diagram for Z1000 Configured, Type 3R, Floor Mount Cabinet F1 with Heat Sink Fans - with Option PY DS.Z1C3.11 446KB 524KB 184KBRev Date:03/28/2014 |
446KB
524KB 184KB |
03/28/2014 | |
Schematic Diagram for Z1000 Configured, Type 3R, Floor Mount Cabinet F2 - with Option PY DS.Z1C3.12 516KB 436KB 181KBRev Date:03/28/2014 |
516KB
436KB 181KB |
03/28/2014 | |
Showing 11 to 17 of 17 entries.