Z1000 Configured
Breadcrumb
Navigation Menu
Z1000 Configured
Z1000 Configured
Z1000 Configured - YAI
1 - 500 HP HVAC-Specific AC Drive with Disconnect Switch
The Z1000 Configured package provides a Z1000 Drive in a NEMA 1 (uL Type 1), NEMA 12 (uL Type 12), or NEMA 3R (uL Type 3R) enclosure, with space for several commonly used options, such as reactors, fuses, circuit breakers, etc. The Z1000 Configured has been designed for flexibility in providing the features and options commonly demanded by HVAC control designers. The Z1000 Configured is BTL listed, view listing.
This Configured package is designed for tough environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
The Z1000 Configured supports a variety of communication protocols. Input "non-fused" disconnect is standard.
TemplateWeb
Manuals - All
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Z1000 Specification Section 15172 Variable Frequency Drives SG.Z1000.01 39KBRev Date:05/10/2023
|
39KB
|
05/10/2023 | |
Specification Guide and Mechanical Submittal for Z1000 NEMA 1 Rated Configured Drives SG.Z1C1.10 739KBRev Date:06/14/2012 |
739KB
|
06/14/2012 | |
Specification Guide and Mechanical Submittal for Z1000 NEMA 3R Rated Configured Drives SG.Z1C3.10 740KBRev Date:04/30/2013 |
740KB
|
04/30/2013 | |
Z1000 AC Drive Programming Manual for HVAC Fan and Pump SIEPC71061645 17.1MBRev Date:06/30/2021
|
17.1MB
|
06/30/2021 | |
Z1000 Quick Start Procedure TM.Z1000.01 1.4MBRev Date:06/21/2021
|
1.4MB
|
06/21/2021 | |