Z1000 Configured
Breadcrumb
Navigation Menu
Z1000 Configured
Z1000 Configured
Z1000 Configured - YAI
1 - 500 HP HVAC-Specific AC Drive with Disconnect Switch
The Z1000 Configured package provides a Z1000 Drive in a NEMA 1 (uL Type 1), NEMA 12 (uL Type 12), or NEMA 3R (uL Type 3R) enclosure, with space for several commonly used options, such as reactors, fuses, circuit breakers, etc. The Z1000 Configured has been designed for flexibility in providing the features and options commonly demanded by HVAC control designers. The Z1000 Configured is BTL listed, view listing.
This Configured package is designed for tough environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
The Z1000 Configured supports a variety of communication protocols. Input "non-fused" disconnect is standard.
TemplateWeb
eLearning Curriculum
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Module: Harmonics - A Guide to Understanding and Successful Control eLM.AFD.07.Harmonics 1.4GBRev Date:02/28/2024 Watch Video
|
1.4GB
|
02/28/2024 | |
eLearning Module: VFDs for Fan Arrays eLM.AFD1000.01.FanArrays 64.0MBRev Date:11/09/2018 Watch Video
|
64.0MB
|
11/09/2018 | |
eLearning Module: Introduction to DriveWizard HVAC Software eLM.DWHVAC.01.introduction 267.7MBRev Date:08/20/2018 Watch Video
|
267.7MB
|
08/20/2018 | |
eLearning Module: Z1000 Features and Benefits eLM.Z1000.01 21.3MBRev Date:01/27/2017 Watch Video
|
21.3MB
|
01/27/2017 | |
eLearning Module: How To Use Yaskawa's Energy Savings Predictor eLM.Z1000.01.ESP 57.2MBRev Date:11/05/2015 Watch Video
|
57.2MB
|
11/05/2015 | |