Z1000 Drive
Breadcrumb
Navigation Menu
Z1000 Drive
Z1000 Drive
Z1000 Drive - YAI
3 - 500 HP
The Z1000 variable speed drive is designed for building automation applications such as fans, pumps, and cooling towers through 500HP. The Z1000 features an easy-to-read LCD keypad that provides Hand-Off-Auto interface and a real time clock. These features make the Z1000 perfect for many building automation applications that require reliable motor control.
For more product packages, see Z1000 Configured or Z1000 Bypass.
TemplateWeb
Manuals - All
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Instructions: Type 12 Attachment Instructions for Z1000 Drive Frame Sizes 1 to 7. Includes Mounting Hole Dimensional Diagrams. EZZ021642 1.0MBRev Date:02/28/2014
|
1.0MB
|
02/28/2014 | |
Z1000 Specification Section 15172 Variable Frequency Drives SG.Z1000.01 39KBRev Date:05/10/2023
|
39KB
|
05/10/2023 | |
Specification Guide and Mechanical Submittal for Z1000 NEMA 1 Variable Frequency Drive (VFD) SG.Z1000.10 703KBRev Date:05/10/2023 |
703KB
|
05/10/2023 | |
Specification Guide and Mechanical Submittal for Z1000 Open Chassis Variable Frequency Drive (VFD) SG.Z1000.20 703KBRev Date:05/10/2023 |
703KB
|
05/10/2023 | |
Z1000 AC Drive Programming Manual for HVAC Fan and Pump SIEPC71061645 17.1MBRev Date:06/30/2021
|
17.1MB
|
06/30/2021 | |