Z1000U Matrix Configured

7.5 - 350 HP
The configured package provides a Z1000U Matrix drive containing HVAC application-specific software macros, a real-time clock, and Hand/Off/Auto LCD keypad with an input disconnect switch and space for several power options inside a UL Type 1, UL Type 12 or UL Type 3R enclosure. The drive incorporates matrix technology to directly convert input AC voltage to output AC voltage.
Manuals - All
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Z1000U HVAC MATRIX Drive Programming Manual SIEPC71063610![]() Rev Date:12/30/2022
|
![]() | 12/30/2022 | |
Z1000U HVAC MATRIX Drive User Manual TOEPC71063610![]() ![]() Rev Date:08/28/2023
|
![]() ![]() | 08/28/2023 | |
Arc Flash and PPE Manual Supplement TOEPYAISUP10![]() Rev Date:03/15/2018
|
![]() | 03/15/2018 | |
Node: lr2