Z1000U Matrix Configured
Breadcrumb
Navigation Menu
Z1000U Matrix Configured
Z1000U Matrix Configured
Z1000U Matrix Configured - YAIMOB
7.5 - 350 HP
The configured package provides a Z1000U Matrix drive containing HVAC application-specific software macros, a real-time clock, and Hand/Off/Auto LCD keypad with an input disconnect switch and space for several power options inside a UL Type 1, UL Type 12 or UL Type 3R enclosure. The drive incorporates matrix technology to directly convert input AC voltage to output AC voltage.
TemplateWeb
Tech Docs
Showing 6 to 10 of 14 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Panel Wiring Table for Z1000U HVAC Matrix Configured UDE00484 24KB 42KBRev Date:03/06/2023 |
24KB
42KB |
03/06/2023 | |
Customer Wiring Requirements: Z1000U HVAC Matrix Configured TYPE 3R, 40C COMPACT UDE00499 20KBRev Date:03/22/2024 |
20KB
|
03/22/2024 | |
Parameter Settings: Z1000U HVAC Matrix Configured UDE00504 91KB 58KBRev Date:08/25/2015 |
91KB
58KB |
08/25/2015 | |
Customer Wiring Requirements: Z1000U HVAC Matrix Configured, TYPE 3R, 50C COMPACT UDE00506 20KBRev Date:03/25/2024 |
20KB
|
03/25/2024 | |
Customer Wiring Requirements: Z1000U HVAC Matrix Configured, TYPE 3R, 40C FULL UDE00507 21KBRev Date:03/25/2024 |
21KB
|
03/25/2024 | |
Showing 6 to 10 of 14 entries.