Z1000U Matrix Configured
Breadcrumb
Navigation Menu
Z1000U Matrix Configured
Z1000U Matrix Configured
Z1000U Matrix Configured - YAIMOB
7.5 - 350 HP
The configured package provides a Z1000U Matrix drive containing HVAC application-specific software macros, a real-time clock, and Hand/Off/Auto LCD keypad with an input disconnect switch and space for several power options inside a UL Type 1, UL Type 12 or UL Type 3R enclosure. The drive incorporates matrix technology to directly convert input AC voltage to output AC voltage.
TemplateWeb
Tech Docs
Showing 11 to 14 of 14 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Customer Wiring Requirements: Z1000U HVAC Matrix Configured, TYPE 3R, 50C FULL UDE00508 21KBRev Date:03/25/2024
|
21KB
|
03/25/2024 | |
White Paper: A Vector Controlled High Performance Matrix Converter - Induction Motor Drive WP.AFD.16 251KBRev Date:04/17/2017
|
251KB
|
04/17/2017 | |
White Paper: Matrix Drive Technology: The Future in Active Front End Drives WP.AFD.31 1.4MBRev Date:11/24/2020
|
1.4MB
|
11/24/2020 | |
White Paper: 5 Reasons for VFDs in HVAC WP.HVAC.03 2.5MBRev Date:06/13/2017
|
2.5MB
|
06/13/2017 | |
Showing 11 to 14 of 14 entries.