Z1000U Matrix Configured
Tech Docs
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Z1000U NEMA 3R Configured 208 V, 40 C Product Data PD.Z1000.05 165KBRev Date:09/21/2015 |
165KB | 09/21/2015 | |
Z1000U NEMA 3R Configured 480 V, 40 C Product Data PD.Z1000.06 181KBRev Date:09/21/2015 |
181KB | 09/21/2015 | |
Generator Sizing for Matrix Drives PN.MATRIX.06 295KBRev Date:06/07/2018 |
295KB | 06/07/2018 | |
A Comparison of Matrix Drives to Drives with Input Harmonic Filters PN.MATRIX.07 506KBRev Date:08/27/2018 |
506KB | 08/27/2018 | |
Customer Connection Diagram, Z1000U Configured, Type 1 UDE00483 22KBRev Date:12/20/2022 |
22KB | 12/20/2022 | |
Panel Wiring Table for Z1000U HVAC Matrix Configured UDE00484 24KB 42KBRev Date:03/06/2023 |
24KB 42KB | 03/06/2023 | |
Customer Wiring Requirements: Z1000U HVAC Matrix Configured TYPE 3R UDE00499 665KB 18KBRev Date:08/21/2015 |
665KB 18KB | 08/21/2015 | |
Parameter Settings: Z1000U HVAC Matrix Configured UDE00504 91KB 58KBRev Date:08/25/2015 |
91KB 58KB | 08/25/2015 | |
Customer Wiring Requirements: Z1000U HVAC Matrix Configured, TYPE 3R UDE00506 18KB 665KBRev Date:08/21/2015 |
18KB 665KB | 08/21/2015 | |
Customer Wiring Requirements: Z1000U HVAC Matrix Configured, TYPE 3R UDE00507 19KB 665KBRev Date:08/21/2015 |
19KB 665KB | 08/21/2015 | |
Customer Wiring Requirements: Z1000U HVAC Matrix Configured, TYPE 3R UDE00508 19KB 665KBRev Date:08/21/2015 |
19KB 665KB | 08/21/2015 | |
White Paper: A Vector Controlled High Performance Matrix Converter - Induction Motor Drive WP.AFD.16 251KBRev Date:04/17/2017 |
251KB | 04/17/2017 | |
White Paper: Matrix Drive Technology: The Future in Active Front End Drives WP.AFD.31 1.4MBRev Date:11/24/2020 |
1.4MB | 11/24/2020 | |
White Paper: 5 Reasons for VFDs in HVAC WP.HVAC.03 2.5MBRev Date:06/13/2017 |
2.5MB | 06/13/2017 | |