Harmonics Estimator HVAC System Requirements
The following specs apply to both the Harmonics Estimator software and the Energy Savings Predictor software:
System Requirements:
- Computer with Intel® Core i3 or equivalent processor.
- Microsoft® Windows® 7 or higher with latest service pack
- 2GB RAM or more recommended
- Minimum screen resolution of 1024 x 768 (1280 x 800 recommended)
- 400 MB of available disk space
- Mouse or other pointing device
- Inkjet or laser printer for printing of reports
- Email with Messaging Application Programming Interface (MAPI) to e-mail reports
- Internet Connection to download software updates
- Ethernet, serial port or USB port
Node: lr1
|