HVAC - Network Options
These communication cards provide the interface between building automation networks and Yaskawa HVAC drives. Card # and drive mounting connector are shown. These options may be factory installed or field installed.
Network Communications Option | Z1000 | Z1000B | Z1000C | Z1000 Redundant | Z1000U | Z1000U Bypass | Z1000U Configured |
---|---|---|---|---|---|---|---|
APOGEE FLN | Embedded Terminal Strip | Embedded Terminal Strip | Embedded Terminal Strip | Embedded Terminal Strip | Embedded Terminal Strip | Embedded Terminal Strip | Embedded Terminal Strip |
BACnet | Embedded Terminal Strip | Embedded Terminal Strip | Embedded Terminal Strip | Embedded Terminal Strip | Embedded Terminal Strip | Embedded Terminal Strip | Embedded Terminal Strip |
EtherNet/IP | SI-EN3 CN5 | SI-EN3 CN5 | SI-EN3 CN5 | SI-EN3 CN5 | SI-EN3 CN5-A | SI-EN3 CN5 | SI-EN3 CN5-A |
LonWorks | SI-W3 CN5 | SI-W3 CN5 | SI-W3 CN5 | SI-W3 CN5 | SI-WN3 CN5-A | SI-EN3 CN5 | SI-EN3 CN5-A |
Metasys N2 | Embedded Terminal Strip | Embedded Terminal Strip | Embedded Terminal Strip | Embedded Terminal Strip | Embedded Terminal Strip | Embedded Terminal Strip | Embedded Terminal Strip |
Modbus RTU RS-485 | Embedded Terminal Strip | Embedded Terminal Strip | Embedded Terminal Strip | Embedded Terminal Strip | Embedded Terminal Strip | Embedded Terminal Strip | Embedded Terminal Strip |
Modbus TCP/IP | SI-EM3 CN5 | * | * | * | SI-EM3 CN5-A | * | * |
EtherNet/IP with DLR | SI-EN3D CN5 | * | * | * | SI-EN3D CN5-A | * | * |
Dual Port Modbus TCP/IP | SI-EM3D CN5 | * | * | * | SI-EM3D CN5-A | * | * |
*Contact factory about this option
Node: lr2
|