HVAC - Power Options
This array of Power-related options are available for Yaskawa AC drives as shown. Some may be factory-mounted within a drive enclosure, others may be separately mounted. Factory mounted and wired options are provided within configured packages or custom engineered packages.
Name and Description | Z1000 | Z1000B | Z1000C |
---|---|---|---|
Reactor...Used on either the input or output of a drive to reduce the effect of line-side or load-side transients. These 3-phase reactors are available in a NEMA 1 enclosure for field installation, or factory installed in a Configured package. | X | X | X |
RFI Filter...Used to attenuate possible drive-generated noise back to the line. Along with proper shielding, routing, and grounding between the filter and the drive, it is designed to reduce line-conducted noise levels to within the limits of FCC regulations, part 15, subpart J, for Class A devices. Available only in a factory-installed Configured package. | X | X | X |
RFI Noise Supression Filter...Used to minimize RF noise generation back to the power line. This filter is a delta-wye capacitive filter network. | X | X | X |
Node: lr2
|