FP605
FAQs
Question | Posted Date | |
---|---|---|
Will the FP605 offer 600V drives? |
05/17/2022 | |
Why do Android mobile devices support a USB-On-the-Go (OTG) connection between DriveWizard Mobile and the Yaskawa drive, but Apple iOS devices do not? |
06/19/2022 | |
Why can Android mobile devices connect to the FP605 with a cable, but not Apple devices? |
04/12/2022 | |
Where is the FP605 manufactured? |
03/29/2022 | |
Where does the FP605 fit into Yaskawa's family of drives? |
03/29/2022 | |
When using Bluetooth, can I rename the drive so that I can more easily identify it? |
01/16/2020 | |
What PC tools are available for the FP605? |
04/07/2022 | |
What motors can the FP605 operate? |
03/30/2022 | |
What is Yaskawa DriveCloud, and what products does it support? |
06/19/2022 | |
What is the SCCR of the FP605? |
04/12/2022 | |
What is the rating of the FP605’s +24 VDC output? |
03/31/2022 | |
What is the maximum output frequency of the FP605? |
03/30/2022 | |
What is the maximum connection distance of the Bluetooth keypad? |
09/26/2019 | |
What is the functional safety rating of the FP605? |
03/30/2022 | |
What is the design life of the FP605? |
04/12/2022 | |
What is DriveWizard Mobile, and what products does it support? |
06/19/2022 | |
What is California's Proposition 65? |
06/01/2020 | |
What external keypad kit options are available for the FP605? |
04/04/2022 | |
What environments are suitable for the FP605? |
03/29/2022 | |
What documentation ships with the FP605? |
03/31/2022 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.