FP605
FAQs
Question | Posted Date | |
---|---|---|
Will the FP605 offer 600V drives? |
05/17/2022 | |
Why do Android mobile devices support a USB-On-the-Go (OTG) connection between DriveWizard Mobile and the Yaskawa drive, but Apple iOS devices do not? |
06/19/2022 | |
Why can Android mobile devices connect to the FP605 with a cable, but not Apple devices? |
04/12/2022 | |
Where is the FP605 manufactured? |
03/29/2022 | |
Where does the FP605 fit into Yaskawa's family of drives? |
03/29/2022 | |
When using Bluetooth, can I rename the drive so that I can more easily identify it? |
01/16/2020 | |
What PC tools are available for the FP605? |
04/07/2022 | |
What motors can the FP605 operate? |
03/30/2022 | |
What is Yaskawa DriveCloud, and what products does it support? |
06/19/2022 | |
What is the SCCR of the FP605? |
04/12/2022 | |
What is the rating of the FP605’s +24 VDC output? |
03/31/2022 | |
What is the maximum output frequency of the FP605? |
03/30/2022 | |
What is the maximum connection distance of the Bluetooth keypad? |
09/26/2019 | |
What is the functional safety rating of the FP605? |
03/30/2022 | |
What is the design life of the FP605? |
04/12/2022 | |
What is DriveWizard Mobile, and what products does it support? |
06/19/2022 | |
What is California's Proposition 65? |
06/01/2020 | |
What external keypad kit options are available for the FP605? |
04/04/2022 | |
What environments are suitable for the FP605? |
03/29/2022 | |
What documentation ships with the FP605? |
03/31/2022 | |
What communication networks are available for the FP605? |
04/06/2022 | |
What are the ratings available for the FP605? |
06/17/2023 | |
What are the new capabilities of DriveWizard® Industrial, and will it be backward compatible? |
04/12/2022 | |
What additional FP605 ratings are planned for the future, and what is the schedule? |
03/30/2022 | |
Is the FP605 conformal coated? |
03/30/2022 | |
Is DriveWorksEZ (DWEZ) available for the FP605? |
04/07/2022 | |
I am replacing my P1000 with a FP605. How can I convert the parameters quickly? |
04/07/2022 | |
How many monitors can I record with the data logger feature? |
04/07/2022 | |
How does the physical size of the FP605 compare with the P1000? |
03/31/2022 | |
How can I view the data that is recorded using the data logger function? |
04/07/2022 | |
How can I retrieve the data on the microSD card? |
04/07/2022 | |
How can I receive training on the FP605? |
03/31/2022 | |
Do I need to cycle power when changing communication parameters? |
04/07/2022 | |
Does the FP605 have UL Type 1 end cap kits available? |
04/06/2022 | |
Does the FP605 have DC input voltage capability? |
03/31/2022 | |
Does the FP605 have a landing page? |
03/29/2022 | |
Does the FP605 have a copy keypad feature? |
04/07/2022 | |
Does the FP605 automatically back up my parameters? |
04/07/2022 | |
Does each FP605 have a build-in reactor? |
03/30/2022 | |
Can you use gateway mode with a mix of GA800, FP605, and GA500 drives? |
04/07/2022 | |
Can I use the Single Phase Converter (SPC) with the FP605? |
03/31/2022 | |
Can I program the FP605 without any type of power applied to the drive? |
04/06/2022 | |
Can I connect my smartphone or tablet to the FP605? |
04/07/2022 | |
Are P1000 options compatible with FP605? Can FP605 options be used with P1000? |
03/31/2022 | |
Are external heatsink mounting kits available for the FP605? |
04/06/2022 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.