P1000 Configured
Breadcrumb
Navigation Menu
P1000 Configured
P1000 Configured
P1000 Configured - YAIALL
Configured Product for P1000 Drive
The P1000 Configured package provides an P1000 in a NEMA 1 (UL Type 1) or NEMA 12 (UL Type 12) or NEMA 3R (UL Type 3R) enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc. The P1000 Configured Package has been designed for flexibility in providing the features and options commonly requested.
This Configured package is designed for tough industrial environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
TemplateWeb
Electrical
Showing 1 to 20 of 20 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic Diagram for P1000 Configured, Type 1 (excluding 930 and 1200 Amp Models) DS.P1C1.01 273KB 253KB 484KBRev Date:01/23/2013 |
273KB
253KB 484KB |
01/23/2013 | |
Schematic Diagram for P1000 Configured, Type 1, 930 and 1200 Amp Models DS.P1C1.02 205KB 333KBRev Date:11/16/2017 |
205KB
333KB |
11/16/2017 | |
Schematic Diagram for P1000 Configured, Type 1, Normal Duty, With Option TV (excluding 930 and 1200 Amp Models) DS.P1C1.03 271KB 287KB 542KBRev Date:01/23/2013 |
271KB
287KB 542KB |
01/23/2013 | |
Schematic Diagram for P1000 Configured, Type 1, With Option TV, 930 and 1200 Amp Models DS.P1C1.04 348KB 216KBRev Date:11/16/2017 |
348KB
216KB |
11/16/2017 | |
Schematic Diagram for P1000 Configured, UL Type 1 DS.P1C1.05 210KB 348KBRev Date:12/12/2017 |
210KB
348KB |
12/12/2017 | |
Schematic Diagram for P1000 Configured, UL Type 1 DS.P1C1.06 224KB 366KBRev Date:12/12/2017 |
224KB
366KB |
12/12/2017 | |
Schematic Diagram for P1000 Configured, Type 12 (excluding 930 and 1200 Amp Models) DS.P1C12.01 275KB 274KB 512KBRev Date:01/23/2013 |
275KB
274KB 512KB |
01/23/2013 | |
Schematic Diagram for P1000 Configured, Type 12, 930 and 1200 Amp Models DS.P1C12.02 334KB 206KBRev Date:11/16/2017 |
334KB
206KB |
11/16/2017 | |
Schematic Diagram for P1000 Configured, Type 12, Normal Duty, With Option TV (excluding 930 and 1200 Amp Models) DS.P1C12.03 287KB 288KB 543KBRev Date:01/23/2013 |
287KB
288KB 543KB |
01/23/2013 | |
Schematic Diagram for P1000 Configured, Type 12, With Option TV, 930 and 1200 Amp Models DS.P1C12.04 349KB 216KBRev Date:11/16/2017 |
349KB
216KB |
11/16/2017 | |
Schematic Diagram for P1000 Configured, Type 3R, Wall Mount Cabinets W1 Thru W3 - without option TV DS.P1C3R.01 266KB 231KBRev Date:01/23/2013 |
266KB
231KB |
01/23/2013 | |
Schematic Diagram for P1000 Configured, Type 3R, Wall Mount Cabinet W4 - without option TV DS.P1C3R.02 268KB 243KBRev Date:01/23/2013 |
268KB
243KB |
01/23/2013 | |
Schematic Diagram for P1000 Configured, Type 3R, Floor Mount Cabinet F2 - without option TV DS.P1C3R.03 258KB 240KBRev Date:01/23/2013 |
258KB
240KB |
01/23/2013 | |
Schematic Diagram for P1000 Configured, Type 3R, Floor Mount Cabinet F1 - without option TV DS.P1C3R.04 257KB 265KBRev Date:01/23/2013 |
257KB
265KB |
01/23/2013 | |
Schematic Diagram for P1000 Configured, Type 3R, Wall Mount Cabinets W1 Thru W3 - with option TV DS.P1C3R.05 240KB 279KBRev Date:01/23/2013 |
240KB
279KB |
01/23/2013 | |
Schematic Diagram for P1000 Configured, Type 3R, Wall Mount Cabinet W4 - with option TV DS.P1C3R.06 280KB 251KBRev Date:01/23/2013 |
280KB
251KB |
01/23/2013 | |
Schematic Diagram for P1000 Configured, Type 3R, Floor Mount Cabinet F2 - with option TV DS.P1C3R.07 271KB 247KBRev Date:01/23/2013 |
271KB
247KB |
01/23/2013 | |
Schematic Diagram for P1000 Configured, Type 3R, Floor Mount Cabinet F1 - with option TV DS.P1C3R.08 278KB 269KBRev Date:01/23/2013 |
278KB
269KB |
01/23/2013 | |
Schematic Diagram for P1000 Configured, Type 3R, Floor Mount Cabinet Jumbo F2A - without option TV DS.P1C3R.09 224KB 338KBRev Date:11/16/2017 |
224KB
338KB |
11/16/2017 | |
Schematic Diagram for P1000 Configured, Type 3R, Floor Mount Cabinet Jumbo F2A - with option TV DS.P1C3R.10 232KB 348KBRev Date:11/16/2017 |
232KB
348KB |
11/16/2017 | |
Showing 1 to 20 of 20 entries.