P7 Drive
FAQs
Question | Posted Date | |
---|---|---|
When replacing the motor for the application and the heat sink cooling fans. How do I reset Cumulative Motor Operation Time U1-13 and Heat Sink Cooling Fan Operation Time U1-40? |
09/16/2013 | |
When reading 42h it does not match U1-03? Using Ethernet or Modbus protocols. |
08/31/2012 | |
When dealing with harmonic noise, which is better-- an AC or a DC reactor? |
06/20/2013 | |
What will happen if there is only .5'' clearance from either top or bottom of the drive to an enclosure? |
03/14/2006 | |
What does it mean when the drive has a RUN command and the STOP light is flashing on the drive display? |
10/27/2005 | |
What are some counter-measures to reduce harmonics created by AC drives? |
06/08/2007 | |
UV3 -- Fault Code Description |
11/16/2009 | |
UV2 -- Fault Code Description |
11/16/2009 | |
UV1 -- Fault Code Description |
11/16/2009 | |
UL3 -- Fault Code Description |
11/16/2009 | |
Should motor cable length be a concern when installing an AC drive?, Is it ok to have a motor 300ft from the drive? |
06/12/2014 | |
RR -- Fault Code Description |
11/16/2009 | |
RH -- Fault Code Description |
11/16/2009 | |
PF -- Fault Code Description |
11/16/2009 | |
OV -- Fault Code Description |
11/16/2009 | |
OPR - Fault Code Description |
02/17/2016 | |
OL3 -- Fault Code Description |
06/21/2010 | |
OH4 -- Fault Code Description |
11/16/2009 | |
OH3 -- Fault Code Description |
11/16/2009 | |
I am using the MOP function on the 7 series drives and on my deceleration; the drive is following the speed pot instead of the deceleration time. Why is that? |
02/28/2013 | |
How to program HOA for P7 drive? |
07/17/2012 | |
How do I save and recall parameter settings for User Initialization? |
02/28/2013 | |
GF -- Fault Code Description |
11/16/2009 | |
FBL -- Fault Code Description |
11/16/2009 | |
EF7 -- Fault Code Description |
11/16/2009 | |
EF6 -- Fault Code Description |
11/16/2009 | |
EF5 -- Fault Code Description |
11/16/2009 | |
EF4 -- Fault Code Description |
11/16/2009 | |
Does installation of an AC Drive near a large capacitor bank (power-factor correction) require special consideration? |
10/27/2005 | |
Does BACnet support more than 128 addresses? |
03/12/2024 | |
CPF23 -- Fault Code Description |
11/16/2009 | |
CPF22 -- Fault Code Description |
11/16/2009 | |
CPF10 -- Fault Code Description |
11/16/2009 | |
CPF09 -- Fault Code Description |
11/16/2009 | |
CPF08 -- Fault Code Description |
11/16/2009 | |
CPF07 -- Fault Code Description |
11/16/2009 | |
CPF05 -- Fault Code Description |
11/16/2009 | |
CPF04 -- Fault Code Description |
11/16/2009 | |
CPF02 -- Fault Code Description |
11/16/2009 | |
CPF01 -- Fault Code Description |
11/16/2009 | |
Can multiple motors be used with a single inverter? |
06/20/2013 | |
BUS -- Fault Code Description |
11/16/2009 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.