GA800 - 10 Dynamic Braking

200-240V, 10% | 380-480V, 10%

Dynamic Braking Resistor, 10% Duty Cycle - are rated for 10% duty cycle over a 100 second interval. The resistors will achieve a minimum 150% peak braking power for heavy duty horsepower ratings and a minimum of 100% peak braking power for normal duty horsepower ratings. These resistors are designed for separate panel mounting.

Dynamic Braking Resistor Reference Documents
Braking Resistor Specifications | Braking Connection Diagrams | ED Drawings | GCE Drawings

200-240V, 10% Dynamic Braking Options

Normal Duty HP Heavy Duty HP Catalog Code
10% Dynamic Braking Option (Max 10 Second on-time)
Transistor Module
Resistor
Resistor Specifications
Part Number
Quantity
Part Number
Quantity
Resistance Watts Enclosure
0.75 0.75 GA80U2004... Built-in URS000275 1 170 76 GCE1
1.5 1 GA80U2006... URS000276 1 125 101 GCE1
2 1.5 GA80U2008... URS000277 1 85 151 GCE1
3 2 GA80U2010... URS000278 1 63 201 GCE1
4 3 GA80U2012... URS000279 1 42 302 GCE1
5 4 GA80U2018... URS000368 1 34 373 GCE1
7.5 5 GA80U2021... URS000280 1 25 504 GCE2
10 7.5 GA80U2030... URS000269 1 19 671 GCE2
15 10 GA80U2042... URS000282 1 12.6 1007 GCE3
20 15 GA80U2056... URS000369 1 9.2 1492 GCE4
25 20 GA80U2070... URS000370 1 6.9 1865 GCE6
30 25 GA80U2082... URS000371 1 6.6 2238 GCE6
40 30 GA80U2110... URS000372 1 4.6 2984 GCE6
50 40 GA80U2138... URS000373 1 4.2 3730 GCE9
60 50 GA80U2169... CDBR-21100D 1 URS000100 1 2.1 5250 GCE9
75 60 GA80U2211... CDBR-21100D 1 URS000100 1 2.1 5250 GCE9
100 75 GA80U2257... CDBR-21100D 1 URS000096 1 1.6 6553 GCE12
125 100 GA80U2313... CDBR-21100D 1 URS000096 1 1.6 6554 GCE12
CDBR-20220D 1 URS000128 1 6.8 1740 GCE6
150 125 GA80U2360... CDBR-21100D 1 URS000096 1 1.6 6554 GCE12
CDBR-20220D 2 URS000129 1 2 x 6.8 2 x 1740 GCE2
150 150 GA80U2415... CDBR-21100D 2 URS000097 1 2 x 1.6 2 x 6553 GCE24

The resistor used for 2082 & 2138 achieve a minimum of 125% peak braking torque for heavy duty horsepower ratings and a minimum of 100% peak braking power for normal duty horsepower ratings.

Top


380-480V, 10% Dynamic Braking Options

Normal Duty HP Heavy Duty HP Catalog Code
10% Dynamic Braking Option (Max 10 Second on-time)
Transistor Module
Resistor
Resistor Specifications
Part Number
Quantity
Part Number
Quantity
Resistance Watts Enclosure
1 0.75 GA80U4002... Built-in URS000374 1 740 76 GCE1
2 1.5 GA80U4004... URS000241 1 375 134 GCE1
3 2 GA80U4005... URS000253 1 250 201 GCE1
4 3 GA80U4007... URS000254 1 170 302 GCE1
5 4 GA80U4009... URS000375 1 138 373 GCE1
7.5 5 GA80U4012... URS000255 1 100 504 GCE2
10 7.5 GA80U4018... URS000256 1 67 755 GCE3
15 10 GA80U4023... URS000257 1 50 1007 GCE3
20 15 GA80U4031... URS000258 1 34 1511 GCE4
25 20 GA80U4038... URS000259 1 25 1865 GCE6
30 25 GA80U4044... URS000376 1 22.2 2238 GCE6
40 30 GA80U4060... URS000377 1 18.5 2984 GCE8
50 40 GA80U4075... URS000378 1 13.9 3730 GCE6
60 50 GA80U4089... URS000379 1 11.1 4476 GCE9
75 60 GA80U4103... URS000380 1 9.2 5595 GCE12
100 75 GA80U4140... URS000381 1 7.4 7460 GCE15
125 100 GA80U4168... URS000382 1 5.6 9325 GCE18
150 125 GA80U4208... CDBR-42200D 1 URS000119 1 4.2 10500 GCE18
200 150 GA80U4250... CDBR-42200D 1 URS000165 1 3.2 13107 GCE24
250 200 GA80U4302... CDBR-42200D 1 URS000165 1 3.2 13107 GCE24
CDBR-40450D 1 URS000142 1 13.6 3481 GCE6
300 250 GA80U4371... CDBR-42200D 1 URS000165 1 3.2 13107 GCE24
CDBR-40450D 2 URS000143 1 2 x 13.6 2 x 3481 GCE18
350 300 GA80U4414... CDBR-42200D 2 URS000166 1 2 x 3.2 2 x 13107 ED3
400 350 GA80U4477... CDBR-42200D 2 URS000166 1 2 x 3.2 2 x 13107 ED3
450 400 GA80U4568... CDBR-42200D 2 URS000120 1 2 x 4.2 2 x 10500 ED2
CDBR-42200D 1 URS000165 1 3.2 13107 GCE24
500 450 GA80U4605... CDBR-42200D 3 URS000167 1 3 x 3.2 3 x 13107 ED4
600 500 GA80U4720... CDBR-42200D 3 URS000167 1 3 x 3.2 3 x 13107 ED4

Top