GA800 - 3 Dynamic Braking Resistors

200-240V | 380-480V

  3% Duty cycle resistors are rated for a 3% duty cycle at 100 second intervals.

Rated Input Voltage: 200-240V
Normal Duty (HP) Heavy Duty (HP) Catalog Code
Resistor Part Number
Quantity
ohm (each)
Watts (each)
1 0.75 GA80U2004... R7506 1
300
150
1.5 1 GA80U2006... R7505 1
200
150
2 1.5 GA80U2008... R7504 1
100
150
3 2 GA80U2010... R7504 1
100
150
4 3 GA80U2012... R7510 1
62
150
5 4 GA80U2018... R7510 1
62
150
7.5 5 GA80U2021... R7510 2
62
150
These resistors offer approximately 100% peak braking power.

Top


Rated Input Voltage: 380-480V
Normal Duty (HP) Heavy Duty (HP) Catalog Code
Resistor Part Number
Quantity
ohm (each)
Watts (each)
1 0.75 GA80U4002... R7508 1 750 150
2 1.5 GA80U4004... R7507 1 400 150
3 2 GA80U4005... R7505 1 200 150
4 3 GA80U4007... R7505 1 200 150
5 4 GA80U4009... R7505 1 200 150
7.5 5 GA80U4012... R7504 1 100 150
These resistors offer approximately 100% peak braking power.

Top