A1000 Configured
Breadcrumb
Navigation Menu
A1000 Configured
A1000 Configured
A1000 Configured - YAIALL
Configured Product for A1000 Drive
The A1000 Configured package provides an A1000 in a NEMA 1 (uL Type 1) or NEMA 12 (uL Type 12) or NEMA 3R (UL Type 3R) enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc. The A1000 Configured Package has been designed for flexibility in providing the features and options commonly requested.
This Configured package is designed for tough industrial environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
TemplateWeb
Electrical
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic Diagram for A1000 Configured, NEMA Type 1, Heavy Duty, Without Option PJ (excluding 930 and 1200 Amp Models) DS.A1C1.01 341KB 333KB 171KBRev Date:10/07/2015 |
341KB
333KB 171KB |
10/07/2015 | |
Schematic Diagram for A1000 Configured, NEMA Type 1, Heavy Duty, With Option PJ (excluding 930 and 1200 Amp Models) DS.A1C1.02 329KB 133KB 340KBRev Date:10/07/2015 |
329KB
133KB 340KB |
10/07/2015 | |
Schematic Diagram for A1000 Configured, NEMA Type 1, Normal Duty, Without Option PJ (excluding 930 and 1200 Amp Models) DS.A1C1.03 331KB 357KB 168KBRev Date:10/07/2015 |
331KB
357KB 168KB |
10/07/2015 | |
Schematic Diagram for A1000 Configured, NEMA Type 1, Normal Duty, With Option PJ (excluding 930 and 1200 Amp Models) DS.A1C1.04 159KB 327KB 355KBRev Date:10/07/2015 |
159KB
327KB 355KB |
10/07/2015 | |
Schematic Diagram for A1000 Configured, NEMA Type 1, Normal/Heavy Duty, 930 and 1200 Amp Models DS.A1C1.05 217KB 391KBRev Date:11/15/2017 |
217KB
391KB |
11/15/2017 | |