A1000 Configured
Breadcrumb
Navigation Menu
A1000 Configured
A1000 Configured
A1000 Configured - YAIALL
Configured Product for A1000 Drive
The A1000 Configured package provides an A1000 in a NEMA 1 (uL Type 1) or NEMA 12 (uL Type 12) or NEMA 3R (UL Type 3R) enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc. The A1000 Configured Package has been designed for flexibility in providing the features and options commonly requested.
This Configured package is designed for tough industrial environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
TemplateWeb
Electrical
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic Diagram for A1000 Configured, NEMA Type 1, Heavy Duty Without Option PJ - With Option TV (excluding 930 and 1200 Amp Models) DS.A1C1.06 342KB 379KB 166KBRev Date:10/07/2015 |
342KB
379KB 166KB |
10/07/2015 | |
Schematic Diagram for A1000 Configured, NEMA Type 1, Heavy Duty With Option PJ - With Option TV (excluding 930 and 1200 Amp Models) DS.A1C1.07 157KB 332KB 338KBRev Date:10/07/2015 |
157KB
332KB 338KB |
10/07/2015 | |
Schematic Diagram for A1000 Configured, NEMA Type 1, Normal Duty Without Option PJ - With Option TV (excluding 930 and 1200 Amp Models) DS.A1C1.08 343KB 166KB 379KBRev Date:10/07/2015 |
343KB
166KB 379KB |
10/07/2015 | |
Schematic Diagram for A1000 Configured, NEMA Type 1, Normal Duty With Option PJ - With Option TV (excluding 930 and 1200 Amp Models) DS.A1C1.09 119KB 341KB 385KBRev Date:10/07/2015 |
119KB
341KB 385KB |
10/07/2015 | |
Schematic Diagram for A1000 Configured, NEMA Type 1, Normal/Heavy Duty, With Option TV, 930 and 1200 Amp Models DS.A1C1.10 229KB 403KBRev Date:11/14/2017 |
229KB
403KB |
11/14/2017 | |