A1000 Configured
Breadcrumb
Navigation Menu
A1000 Configured
A1000 Configured
A1000 Configured - YAIALL
Configured Product for A1000 Drive
The A1000 Configured package provides an A1000 in a NEMA 1 (uL Type 1) or NEMA 12 (uL Type 12) or NEMA 3R (UL Type 3R) enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc. The A1000 Configured Package has been designed for flexibility in providing the features and options commonly requested.
This Configured package is designed for tough industrial environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
TemplateWeb
Electrical
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic Diagram for A1000 Configured, UL Type 1, Heavy Duty, with Option PJ DS.A1C1.16 184KB 334KB 489KBRev Date:06/30/2020 |
184KB
334KB 489KB |
06/30/2020 | |
Schematic Diagram for A1000 Configured, UL Type 1, Heavy Duty DS.A1C1.17 534KB 344KB 330KBRev Date:06/30/2020 |
534KB
344KB 330KB |
06/30/2020 | |
Schematic Diagram for A1000 Configured, UL Type 1, Heavy Duty, with Option PJ DS.A1C1.18 415KB 336KB 184KBRev Date:06/30/2020 |
415KB
336KB 184KB |
06/30/2020 | |
Schematic Diagram for A1000 Configured, NEMA Type 12, Heavy Duty, Without Option PJ (excluding 930 and 1200 Amp Models) DS.A1C12.01 377KB 166KB 341KBRev Date:07/17/2015 |
377KB
166KB 341KB |
07/17/2015 | |
Schematic Diagram for A1000 Configured, NEMA Type 12, Heavy Duty, With Option PJ (excluding 930 and 1200 Amp Models) DS.A1C12.02 225KB 328KB 416KBRev Date:02/02/2021 |
225KB
328KB 416KB |
02/02/2021 | |