A1000 Configured
Breadcrumb
Navigation Menu
A1000 Configured
A1000 Configured
A1000 Configured - YAIALL
Configured Product for A1000 Drive
The A1000 Configured package provides an A1000 in a NEMA 1 (uL Type 1) or NEMA 12 (uL Type 12) or NEMA 3R (UL Type 3R) enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc. The A1000 Configured Package has been designed for flexibility in providing the features and options commonly requested.
This Configured package is designed for tough industrial environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
TemplateWeb
Electrical
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic Diagram for A1000 Configured, Type 3R, Heavy Duty, Wall Mount Cabinet W4 - without option TV DS.A1C3R.03 223KB 323KBRev Date:10/07/2015 |
223KB
323KB |
10/07/2015 | |
Schematic Diagram for A1000 Configured, Type 3R, Normal Duty, Wall Mount Cabinet W4 - without option TV DS.A1C3R.04 223KB 323KBRev Date:10/07/2015 |
223KB
323KB |
10/07/2015 | |
Schematic Diagram for A1000 Configured, Type 3R, Heavy Duty, Floor Mount Cabinet F2 - without option TV DS.A1C3R.05 214KB 320KBRev Date:10/07/2015 |
214KB
320KB |
10/07/2015 | |
Schematic Diagram for A1000 Configured, Type 3R, Normal Duty, Floor Mount Cabinet F2 - without option TV DS.A1C3R.06 215KB 319KBRev Date:10/07/2015 |
215KB
319KB |
10/07/2015 | |
Schematic Diagram for A1000 Configured, Type 3R, Heavy Duty, Floor Mount Cabinet F1 - without option TV DS.A1C3R.07 222KB 341KBRev Date:10/07/2015 |
222KB
341KB |
10/07/2015 | |