A1000 Configured
Breadcrumb
Navigation Menu
A1000 Configured
A1000 Configured
A1000 Configured - YAIALL
Configured Product for A1000 Drive
The A1000 Configured package provides an A1000 in a NEMA 1 (uL Type 1) or NEMA 12 (uL Type 12) or NEMA 3R (UL Type 3R) enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc. The A1000 Configured Package has been designed for flexibility in providing the features and options commonly requested.
This Configured package is designed for tough industrial environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
TemplateWeb
Electrical
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic Diagram for A1000 Configured, Type 3R, Normal Duty, Floor Mount Cabinet F1 - without option TV DS.A1C3R.08 222KB 339KBRev Date:10/07/2015 |
222KB
339KB |
10/07/2015 | |
Schematic Diagram for A1000 Configured, Type 3R, Heavy Duty, Wall Mount Cabinets W1 Thru W3 - with option TV DS.A1C3R.09 230KB 325KBRev Date:10/07/2015 |
230KB
325KB |
10/07/2015 | |
Schematic Diagram for A1000 Configured, Type 3R, Normal Duty, Wall Mount Cabinets W1 Thru W3 - with option TV DS.A1C3R.10 232KB 321KBRev Date:10/07/2015 |
232KB
321KB |
10/07/2015 | |
Schematic Diagram for A1000 Configured, Type 3R, Heavy Duty, Wall Mount Cabinet W4 - with option TV DS.A1C3R.11 334KB 232KBRev Date:10/07/2015 |
334KB
232KB |
10/07/2015 | |
Schematic Diagram for A1000 Configured, Type 3R, Normal Duty, Wall Mount Cabinet W4 - with option TV DS.A1C3R.12 333KB 232KBRev Date:10/07/2015 |
333KB
232KB |
10/07/2015 | |