A1000 Configured
Breadcrumb
Navigation Menu
A1000 Configured
A1000 Configured
A1000 Configured - YAIALL
Configured Product for A1000 Drive
The A1000 Configured package provides an A1000 in a NEMA 1 (uL Type 1) or NEMA 12 (uL Type 12) or NEMA 3R (UL Type 3R) enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc. The A1000 Configured Package has been designed for flexibility in providing the features and options commonly requested.
This Configured package is designed for tough industrial environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
TemplateWeb
Electrical
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic Diagram for A1000 Configured, Type 3R, Heavy Duty, Floor Mount Cabinet F2 - with option TV DS.A1C3R.13 328KB 225KBRev Date:10/07/2015 |
328KB
225KB |
10/07/2015 | |
Schematic Diagram for A1000 Configured, Type 3R, Normal Duty, Floor Mount Cabinet F2 - with option TV DS.A1C3R.14 225KB 328KBRev Date:10/07/2015 |
225KB
328KB |
10/07/2015 | |
Schematic Diagram for A1000 Configured, Type 3R, Heavy Duty, Floor Mount Cabinet F1 - with option TV DS.A1C3R.15 357KB 233KBRev Date:10/07/2015 |
357KB
233KB |
10/07/2015 | |
Schematic Diagram for A1000 Configured, Type 3R, Normal Duty, Floor Mount Cabinet F1 - with option TV DS.A1C3R.16 233KB 350KBRev Date:10/07/2015 |
233KB
350KB |
10/07/2015 | |
Schematic Diagram for A1000 Configured, Type 3R, Floor Mount Cabinet Jumbo F2A - without option TV DS.A1C3R.17 388KB 235KBRev Date:11/15/2017 |
388KB
235KB |
11/15/2017 | |