A1000 Configured
Breadcrumb
Navigation Menu
A1000 Configured
A1000 Configured
A1000 Configured - YAIALL
Configured Product for A1000 Drive
The A1000 Configured package provides an A1000 in a NEMA 1 (uL Type 1) or NEMA 12 (uL Type 12) or NEMA 3R (UL Type 3R) enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc. The A1000 Configured Package has been designed for flexibility in providing the features and options commonly requested.
This Configured package is designed for tough industrial environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
TemplateWeb
Tech Docs
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dynamic Braking Resistor Specifications PN.RESISTORS.01 1.1MBRev Date:05/23/2019
|
1.1MB
|
05/23/2019 | |
Product Specification: A1000 Configured, Type 1 and 12, ND Rating UDE00333 97KB 159KBRev Date:01/26/2024
|
97KB
159KB |
01/26/2024 | |
Product Specification: A1000 Configured, Type 1 and 12, HD Rating UDE00334 90KB 158KBRev Date:01/26/2024
|
90KB
158KB |
01/26/2024 | |
Product Specification:A1000 Configured, Type 1 and 12 UDE00337 163KB 111KBRev Date:07/14/2011 |
163KB
111KB |
07/14/2011 | |
Product Specification:A1000 Configured, Type 3R UDE00338 159KB 107KBRev Date:08/16/2012
|
159KB
107KB |
08/16/2012 | |