A1000 Drive
FAQs
Question | Posted Date | |
---|---|---|
How do I re-allocate a digital input on a DI-100 or DI-101? |
10/03/2013 | |
How do I get a 0-20mA signal out of the analog outputs? |
02/28/2013 | |
How do I create a User-Set scaling in the 1000 series drives? |
02/28/2013 | |
How does the physical size of the GA800 compare with the A1000? |
01/11/2019 | |
How does GA800 differ from A1000 when installing the drive outside of an enclosure? |
01/11/2019 | |
How can the design life of the A1000 be twice that of the F7? |
01/04/2011 | |
Hbb fault occurs with the H1,H2 and HC jumpered, what else could the issue be? |
08/28/2012 | |
Does the A1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? |
02/29/2012 | |
Can we replace simple servo applications using existing PM servo motors? |
01/04/2011 | |
Can the 600V models of the A1000 and P1000 be used with a 690VAC input voltage? |
01/03/2011 | |
Are there plans for a dedicated 600V micro-drive? |
01/03/2011 | |
Are the digital outputs able to be inverted? |
06/21/2013 | |
Are the A1000 network communications full function Modbus or Yaskawa standard? |
01/04/2011 | |
Are F7 Options compatible with A1000? Can A1000 Options be used with F7? |
01/04/2011 | |
Are end caps (NEMA 1 kits) available for the protected chassis versions? |
05/31/2012 | |
Are adaptor plates available for mechanical mount retrofitting of F7? |
08/17/2012 | |
Are A1000 options compatible with GA800? Can GA800 options be used with A1000? |
01/11/2019 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.