Energy Savings Predictor System Requirements

The following specs apply to both the Harmonics Estimator software and the Energy Savings Predictor software:


System Requirements:

  • Computer with Intel® Core i3 or equivalent processor.
  • Microsoft® Windows® 7 or higher with latest service pack
  • 1GB RAM or more recommended
  • Minimum screen resolution of 1024 x 768 (1280 x 800 recommended)
  • 100 MB of available disk space
  • Mouse or other pointing device
  • Inkjet or laser printer for printing of reports
  • Email with Messaging Application Programming Interface (MAPI) to e-mail reports
  • Internet Connection to download software updates