F7 Drive
Breadcrumb
Navigation Menu
F7 Drive
F7 Drive
F7 Drive - YAI
1/2 - 500 HP
The F7 drive was the Industrial Workhorse of adjustable frequency drives. It was intended to handle every conventional drive application found in the typical industrial manufacturing plant from simple variable torque pumping to sophisticated networked material handling.
The F7 / Configured package provided an F7 drive in a NEMA Type 12 or NEMA 12 FVFF enclosure, with space for factory-mounted and wired options, such as reactors, filters, circuit breakers, fuses, network communications and I/O cards, etc.
TemplateWeb
FAQs
Question | Posted Date | |
---|---|---|
When replacing the motor for the application and the heat sink cooling fans. How do I reset Cumulative Motor Operation Time U1-13 and Heat Sink Cooling Fan Operation Time U1-40? Posted Date: 09/16/2013
|
09/16/2013 | |
When reading 42h it does not match U1-03? Using Ethernet or Modbus protocols. Posted Date: 08/31/2012
|
08/31/2012 | |
When dealing with harmonic noise, which is better-- an AC or a DC reactor? Posted Date: 06/20/2013
|
06/20/2013 | |
What will happen if there is only .5'' clearance from either top or bottom of the drive to an enclosure? Posted Date: 03/14/2006
|
03/14/2006 | |
What software tools are available to save F7 drive parameter settings to a PC file? Posted Date: 09/13/2012
|
09/13/2012 | |
What is the meaning of CAL or CALL on the keypad display?. Posted Date: 10/28/2005
|
10/28/2005 | |
What is the connectable min. resistance value for F7 drives? Posted Date: 01/24/2014 |
01/24/2014 | |
What is the ambient temperature derating (L8-12 setting)? Posted Date: 01/22/2007
|
01/22/2007 | |
What is required to start and stop the GPD515/G5 from the digital operator? Posted Date: 06/08/2007
|
06/08/2007 | |
What does it mean when the drive has a RUN command and the STOP light is flashing on the drive display? Posted Date: 10/27/2005
|
10/27/2005 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.