G5 Drive 600 Volt
Breadcrumb
Navigation Menu
G5 Drive 600 Volt
G5 Drive 600 Volt
G5 Drive 600 Volt - YAI
The G5 Drive 600 Volt is a full featured drive, providing outstanding quality, performance, flexibility, and environmental friendliness through 200HP. Enjoy network communications, feedback, and expandable I/O to control anything from simple fans and pumps to complex machines. For new installations or retrofits, the G5 Drive 600 Volt provides a single robust solution, regardless of your application.
TemplateWeb
Manuals
Title/Number | File(s) | Rev Date | |
---|---|---|---|
FLASH Software Memory Option: 1000 Hz Output Freq. GPD515 2Y25-0420 34KBRev Date:04/18/1997 |
34KB
|
04/18/1997 | |
FLASH Software Memory Option: Traverse Control GPD515 2Y25-0422 194KBRev Date:09/19/2000 |
194KB
|
09/19/2000 | |
FLASH Software Option: Digital Follower Velocity GPD 515/G5 2Y25-0423 287KBRev Date:09/15/2000 |
287KB
|
09/15/2000 | |
FLASH Software Memory Option: Continuous Dyn. Brkg GPD515 2Y25-0425 31KBRev Date:04/18/1997 |
31KB
|
04/18/1997 | |
FLASH Software Memory Option:PID for Trim Control S12051 GPD515 2Y25-0428 208KBRev Date:08/23/2001 |
208KB
|
08/23/2001 | |