G5 Drive 600 Volt

FAQs

Didn't find what you were looking for? Try
  Question Posted Date

CPF01 -- Fault Code Description

06/08/2007

CF -- Fault Code Description

06/08/2007

Can the GPD 515/G5 do closed loop speed control?

07/13/2004

Can the GPD 506/P5 be programmed in other languages?

10/11/2004

Can the G5 GPD515 drive in flux vector mode can run above 1750 RPM/60 Hz. If so what parameters would need to be changed to accomplish this. We only want to go to 2100 RPM/72 Hz.

10/26/2005

Can the 'run' contact output of the GPD 515/G5 be used to release a mechanical brake?

07/13/2004

Can an external 24V power supply be used with the GPD515/G5 Logic Inputs?

07/13/2004

Can a negative speed reference be used to command the drive to reverse direction when using the Profibus option?

01/10/2003

CALL SI-F/G ComCall -- Fault Code Description

06/08/2007

CALL -- Fault Code Description

06/08/2007

SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!

Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.