G5 GPD515 Drive
Breadcrumb
Navigation Menu
G5 GPD515 Drive
G5 GPD515 Drive
G5 GPD515 Drive - YAI
1/2 - 1500 HP
The G5 GPD515 Drive produced an output of adjustable voltage and frequency to control the speed of a squirrel cage induction motor. This PWM design provided low motor noise and high starting torque. Current overload rating was 150% for 60 seconds. The drive provided 3 modes of control and speed accuracy to suit application requirements; V/Hz (2%), sensorless vector (0.1%), or flux vector control (0.01% with motor-mounted encoder and drive-mounted PG-X2 card required).
The G5 GPD515 Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
Manuals
Title/Number | File(s) | Rev Date | |
---|---|---|---|
G5 OV Suppression Software Technical Manual TM.G5SW.017 36KBRev Date:07/01/2004 |
36KB
|
07/01/2004 | |
G5 Motion Control Software Technical Manual TM.G5SW.020 94KBRev Date:08/18/2004 |
94KB
|
08/18/2004 | |
G5 Spindle Orientation Software Technical Manual TM.G5SW.021 87KBRev Date:07/01/2004 |
87KB
|
07/01/2004 | |
G5 Output Voltage PID Software Technical Manual TM.G5SW.022 27KBRev Date:07/01/2004 |
27KB
|
07/01/2004 | |
G5 Digital Velocity Follower Software Technical Manual TM.G5SW.045 127KBRev Date:07/01/2004
|
127KB
|
07/01/2004 | |